Home Technologies Electromechanical Group Electromechanical - Industrial Electromechanical Industrial Knowledge Base No motion? Check motor resolution for the PDX
Electromechanical - Industrial
  • Technologies
  • Electromechanical Group
  • Electromechanical - Industrial
  • More
  • Cancel
Electromechanical - Industrial
Electromechanical Industrial Knowledge Base No motion? Check motor resolution for the PDX
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
  • AC/DC Industrial Drives+
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
  • Legacy (Discontinued)-
    • 4000+
    • Compax and SV+
    • 6000+
    • APEX & APEX615x+
    • BLOK+
    • Compucam+
    • Digiplan BD, BDS, BDHX,BL, BLX,BLHX, PDS, PDX, PDHX-
      • Battery for the PDX &TQ10X Drive
      • Battery Replacement for BDHX,BLX,BLHX,PDHX, X150
      • BL, BLX, BLH, BLHX, ML Suggested Replacements
      • BLHX Error
      • BLHX Error #25
      • BLHX Part Number
      • BLHX Registration Speed
      • BLX Outputs.
      • Can I use a ML motor in place of a MD motor?
      • Error code 3 - Memory map changed
      • Establishing Communication with the PDX
      • No Communication with the BDHX?
      • No motion? Check motor resolution for the PDX
      • PDHX-E Troubleshooting Codes.
      • PDHX15E Self Test
      • PDS Power Dump Option(-D)
      • PDS Replacement
      • PDS13 PDS15 PDX13 PDX15 Connector Part Numbers
      • PDX Replacement
      • Removal of RS485 in PDHX-E and BDHX-E
    • iBE+
    • 630 Family Replacement Options (631, 635, 637, 638) (Parker SSD / Eurotherm out of Europe)
    • L20+
    • MP-FLX and FLX+
    • MPA Servo Drives+
    • Motion Architect+
    • PC21+
    • RP240+
    • S/SX Drives+
    • OEM Products+
    • SFD Servo Drives and SF Servo Motors+
    • SLVD & HPD+
    • TBF & TBN Servo Drives+
    • TQ10 & TQ10X+
    • XWare / X Language+
    • Z ZX ZXF Drives+
    • Downloading from the FTP site
    • MTS Automation / Custom Servo Motor User Guides and Documentation Location
    • Retired Products
    • Torque, Velocity & Position Loops
    • Legacy Product Page - Luge LM Series
    • Parvex Motion Explorer and Easy Rider Software
    • Running the SMA with a DC Brushed Motor
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
No motion? Check motor resolution for the PDX

Print Friendly and PDF
Under Certain circumstance MRD (motor resolution definition) could be set to 25000. The motor will not turn if the resolution is set this high. The only valid motor resolutions for the PDX are 400,1000,2000, or 4000. You must set the motor resolution to be within the valid range for motion to occur.
  • Share
  • History
  • More
  • Cancel
  • Sign in to reply