Home Technologies Electromechanical Group Electromechanical - Industrial Electromechanical Industrial Knowledge Base Dynaserv Static Brake Option
Electromechanical - Industrial
  • Technologies
  • Electromechanical Group
  • Electromechanical - Industrial
  • More
  • Cancel
Electromechanical - Industrial
Electromechanical Industrial Knowledge Base Dynaserv Static Brake Option
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
  • Servo Drives and Servo Drive/Controllers-
    • Aries Drive (Discontinued)+
    • Compax3+
    • Dynaserv (Discontinued)-
      • Basic connections between an ACR9000 and Dynaserv Gen1 Drive
      • Cable to Adapt G2 and G1 Motors to G3
      • Can you run a -230V Dynaserv with 115VAC?
      • Connections between 6K and Dynaserv/Linearserv
      • DM1004B/C Common Questions
      • DR-Series vs DM-Series
      • Dynaserv Bandwidth
      • Dynaserv Bearing Specifications
      • Dynaserv Cable Length
      • Dynaserv Flying Lead Cable
      • Dynaserv G3 Analog I/O Resolution
      • Dynaserv G3 Drive Drawings
      • Dynaserv G3 Encoder Resolution
      • Dynaserv Heat Dissipation Caculations
      • Dynaserv Part Number Evolution
      • Dynaserv Runout Options
      • Dynaserv Settling Time
      • Dynaserv Static Brake Option
      • Dynaserv to OEM 070 connections
      • Dynaserv to OEM010 Connections
      • Error Code #3 on Dynaserv
      • G3 to 6K Basic Setup
      • Gain Multipliers
      • How do I set my Dynaserv (G3) back to factory default?
      • how many z pulses on a Dynaserv G3 drive
      • How many Z-channel pulses on G2/M2 drives?
      • Is DRV3 ( Dynaserv ) software compatible with Windows7 (Win7)?
      • Is my Gen1 motor compatible with my Gen3 drive
      • Line Filter for DM1050A
      • Linearserv Cable Bending Radius
      • Linearserv Lubricating Grease
      • Matching Dynaserv Drives and Motors
      • Minimum bend radius
      • Motor and AC Mains Filter
      • OEM070 with Dynaserv
      • Power cycle required to change resolution on a G3
      • Replacement Connectors for Dynaserv Products
      • Resonance and the Dynaserv Notch Filters
      • What is the detent torque for Dynaserv motors?
      • will I be getting a 2KW or a 500 W G3 drive?
    • Gemini (Legacy)+
    • IPA Drive/Controller+
    • P Series+
    • PSD - High Performance Servo Drive+
    • ViX (Legacy)+
  • Stepper Drives and Stepper Drive/Controller+
  • Gearheads+
  • AC/DC Industrial Drives+
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
Dynaserv Static Brake Option

Print Friendly and PDF
The Dynaserv product line offers a static mechanical brake option for some of the "A" and "B" series Dynaserv motors. This failsafe brake is powered by 24VDC, 3 Amps. The holding torque is 20 Nm for the "B" motors and 100 Nm for the "A" motors. The brake adds approximately 50mm to the height of the "A" series motors and approximately 40mm to the height of the "B" series motors. Please contact the Applications Engineering Department to receive a copy of the exact dimensions.

This brake must be ordered at the time of the original Dynaserv purchase and it is not field installable. The static brake option is available only for the following Dynaservs:


DR SeriesDM Series
DR-1015BDM-1015B
DR-1030BDM-1030B
DR-1045BDM-1045B
DR-1060BDM-1060B
DR-1100ADM-1050A
DR-1150ADM-1100A
DR-1200ADM-1150A
DR-1300ADM-1200A
DR-1400A
DR-5030B
DR-5050B
DR-5070B
DR-5300A
DR-5400A
DR-5500A


The brake option is not available for the DM-1004B, DM-1004C, DR-1008B or any of the "E" series motors.
  • Share
  • History
  • More
  • Cancel
  • Sign in to reply