Home Technologies Electromechanical Group Electromechanical - Industrial Electromechanical Industrial Knowledge Base SX OPHV pullups
Electromechanical - Industrial
  • Technologies
  • Electromechanical Group
  • Electromechanical - Industrial
  • More
  • Cancel
Electromechanical - Industrial
Electromechanical Industrial Knowledge Base SX OPHV pullups
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
  • Legacy (Discontinued)-
    • 4000+
    • Compax and SV+
    • 6000+
    • APEX & APEX615x+
    • BLOK+
    • Compucam+
    • Digiplan BD, BDS, BDHX,BL, BLX,BLHX, PDS, PDX, PDHX+
    • iBE+
    • 630 Family Replacement Options (631, 635, 637) (Parker SSD / Eurotherm out of Europe)
    • L20+
    • MP-FLX and FLX+
    • MPA Servo Drives+
    • Motion Architect+
    • PC21+
    • RP240+
    • S/SX Drives-
      • At what voltage does the SX regen circuit turn on?
      • Can the SX be converted to an S drive?
      • How can I end an SX error routine?
      • L20 with S and ZETA Series drives
      • Maximum AC voltage for the SX drive
      • Replacement Batteries & Installation Instructions
      • S/SX Drives: Connector Part Numbers
      • S3 / SX3 / SXF3 DIP Switches and Dimensions
      • SX Error Code:
      • SX Error---Battery Backup Ram Corrupted
      • SX is not Compatible with the AR-23
      • SX Kill Sequence
      • SX OPHV pullups
      • SX Registration and TDR Command
      • SX8 Fan Current Draw
      • What replaces a 87-011279-01B? 87-011751-01E?
      • What replaces a SX drive?
      • What should I replace my S Drive with? S6, S8 or S3
      • X-WARE 5.1 Tutorial
    • OEM Products+
    • SFD Servo Drives and SF Servo Motors+
    • SLVD & HPD+
    • TBF & TBN Servo Drives+
    • TQ10 & TQ10X+
    • XWare / X Language+
    • Z ZX ZXF Drives+
    • Downloading from the FTP site
    • MTS Automation / Custom Servo Motor User Guides and Documentation Location
    • Retired Products
    • Torque, Velocity & Position Loops
    • Legacy Product Page - Luge LM Series
    • Parvex Motion Explorer and Easy Rider Software
    • Running the SMA with a DC Brushed Motor
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
SX OPHV pullups

Print Friendly and PDF
With the present OPHV circuitry and a 24VDC pullup supply, input voltage will drop below 24V as inputs are switched on. This is due to a parallel feedback resistor in the original OPTO pullup circuitry.

Fortunately, this does not affect the inputs. They will still trigger just fine and they will be able to use 24V without an external 12VDC clamping zener (that was the goal of this design).

If this voltage drop is a problem for some applications, contact Compumotor Application Engineering Dept. for possible solutions.