Home Technologies Electromechanical Group Electromechanical - Industrial Electromechanical Industrial Knowledge Base Gearhead Replacements - Daedal replacement PEN, PER, PTN, PTR
Electromechanical - Industrial
  • Technologies
  • Electromechanical Group
  • Electromechanical - Industrial
  • More
  • Cancel
Electromechanical - Industrial
Electromechanical Industrial Knowledge Base Gearhead Replacements - Daedal replacement PEN, PER, PTN, PTR
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
  • Gearheads-
    • Gearhead Customization - Clean room customizations
    • Gearhead Customization - Common Gearhead custom modifications
    • Gearhead Customization - Gearhead output shaft diameter modifications
    • Gearhead Customization - Standard customizations for gearheads in low temperature environments
    • Gearhead Customization - Standard customizations for gearheads intended for vacuum environments
    • Gearhead Customization - What are the details of each Bayside Common Upgrade Option?
    • Gearhead Misc - Bayside Gearhead Rotation Direction
    • Gearhead Misc - Bushing Part Numbers for spares for Stealth Gen II or PV Mounting Kits
    • Gearhead Misc - Do the gearheads have a IP rating?
    • Gearhead Misc - How do I know if I have a Bayside Single or Double Stage Gearhead?
    • Gearhead Misc - Motor Shaft Features and Parker Gearhead Mounting
    • Gearhead Misc - Mounting Kit Search Tool
    • Gearhead Misc - NE/NR Mounting kits
    • Gearhead Misc - NR gearheads 1:1 ratio use MV mounting kits
    • Gearhead Misc - Parker Bayside Gearhead Warranty Info
    • Gearhead Misc - Parker Bayside Gearhead/Mounting Kit Matrix
    • Gearhead Misc - RT Series Hollow-Shaft Gearhead Taperlock Bushing Information
    • Gearhead Misc - Stealth MultiDrive Direction output
    • Gearhead Misc - Stealth PX / RX Tabletop or Flange Face Option
    • Gearhead Misc - What Components Come with a Typical Parker Bayside ServoMount Mounting Kit?
    • Gearhead Misc - When does the gearhead oil need to be changed?
    • Gearhead Replacements - Allen Bradley Gearhead to Bayside Part Numbers
    • Gearhead Replacements - Daedal replacement PEN, PER, PTN, PTR
    • Gearhead Replacements - Legacy gearheads+
    • Gearhead Replacements - PG & RA Series Gearhead Specs and Upgrade Option
    • Gearhead Replacements - PS40 planetary gearheads+
    • Gearhead Replacements - Replacement for GTN115
    • Gearhead Replacements - Replacement for GTN142
    • Gearhead Replacements - Replacement for GTN190
    • Gearhead Replacements - Replacement for GTN70
    • Gearhead Replacements - Replacement for GTN90
    • Gearhead Replacements - Replacement for GTR115
    • Gearhead Replacements - Replacement for GTR142
    • Gearhead Replacements - Replacement for GTR190
    • Gearhead Replacements - Replacement for GTR70
    • Gearhead Replacements - Replacement for GTR90
    • Gearhead Replacements - Replacing NE and NR series gearheads
    • Gearhead Replacements - Upgrading from Stealth Gen I to Stealth Gen II
    • Gearhead Replacements - Zenith PRN, UTN, VLN, NEN Replacements
    • Gearhead Specs - Gearhead maximum input speed (discontinued integrated gearmotors)
    • Gearhead Specs - IP rating for gearheads
    • Gearhead Specs - Mounting Kit Standard Motor Shaft Diameters
    • Gearhead Specs - Output Shaft Runout Specs for Integrated Gearheads
    • Gearhead Specs - PX23 PX34 PX42 RX23 RX34 RX42 Shaft details
    • Gearhead Specs - RT Gearheads - Torque to tighten Taperlock bushing
    • Gearhead Specs - Startup Torque for Stealth gearheads
    • Gearhead Specs - Tightening torques for gearhead mounting kit bolts
    • Gearhead Specs - What is the length for my mounting kit adapter?
    • Gearhead Training - How to Mount a Motor to a Stealth Gen II or PV Gearhead (Video)
    • Gearhead Training - Parker Gearheads - How to Select Your Mounting Kit (VIDEO)
    • Gearhead Training - Planetary Gearhead Overview (VIDEO)
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
Gearhead Replacements - Daedal replacement PEN, PER, PTN, PTR

Print Friendly and PDF

For the precision Daedal gearheads, the recommended replacements are:


PEN

PEN60 is PV60FN
PEN23 is PV23FE

PEN90 is PV90
PEN34 is PV34FE

PEN115 is PV115FN
PEN42 is PV42FE

PER

PER60 is RX60
PER23 is RX23

PER90 is RX90
PER34 is RX34

PER115 is RX115
PER42 is RX42

PTN

PTN40 is PV40TN
PTN60 is PV60TN
PTN80 is PV90TN
PTN120 is PV115TN


For detail comparison of performance and dimensional specs, see this spreadsheet:
Gearhead Crossover.xls
Note the PTN and PTR are on a different worksheet in this spreadsheet.

Dimensional comparison presumes standard S7 output shaft option.
Custom gearboxes with lower backlash for high accuracy applications are available.
Custom gearboxes with shorter output shaft length for dropin replacement are available.

Note that the Stealth PS/PX/RS/RX and Value-Line PV gearheads and mounting kits are purchased as separate items:
Example1 - inline 60mm frame:
1. PV60FN-010.....Inline ValueLine PV gearhead, 60mm metric, Flange Face mount, Neugart dimensions, 10:1 ratio
2. MV60-047.........Mounting kit

The PV series gearheads use the MV mounting kits.The MV60-047 is the mounting kit for the SM23 motors and MV60-001 is the mounting kit for the BE23 motors.

Note that the PV23 is the PV60 gearhead with NEMA23 output face but the input side is the same and also uses the MU60 mounting kit.

Example2 - right-angle 60mm frame:
1. RX60-010-S2.....Right-Angle Stealth gearhead, 60mm metric, 10:1 ratio, Standard backlash, Gen II
2. MU60-059.........Mounting kit

The Stealth Gen II PS/PX/RS/RX gearheads use the MU mounting kits.
The MU60-059 is the mounting kit for the SM23 motors and MU60-005 is the mounting kit for the BE23 motors.

Note that the RX23 is the RX60 gearhead with NEMA23 output face but the input side is the same and also uses the MU60 mounting kit.
Example3 - inline 90mm frame:
1. PV90FN-010.....Inline Valueline, 90mm frame, Flange mount, Neugart face dimensions, 10:1 ratio
2. MV90-005.........Mounting kit

The MV90-005 is the mounting kit for the BE34 motor.

Example4 - right angle 90mm frame:
1. RX90-010-L2.....Right-Angle Stealth, 90mm frame, 10:1 ratio, low backlash, Gen II
2. MU90-005.........Mounting kit

The MU90-005 is the mounting kit for the BE34 motor.

Note that the RX34 is the RX90mm gearhead with NEMA34 output face but the input side is the same and also uses the MU90 mounting kit.


When ordered together on the same order as consecutive line items, the mounting kit will be attached to the gearhead and bushing inserted inside the pinion. Hardware to fit the motor to the adapter is also provided.

For all other mounting kit part numbers, see the mounting kit search tool on parkermotion.com

The above is summarized based on catalog specifications. However, application requirements may be different. Please contact your local Parker ATC to review machine requirements or for gearhead sizing assistance.

For torque and sideload/axial load capacity, see catalog pages.

As reference for Daedal Precision Gearhead catalog specs:
Daedal Precision Gearheads