Home Technologies Electromechanical Group Electromechanical - Industrial Electromechanical Industrial Knowledge Base Gearhead Replacements - Replacement for GTN115
Electromechanical - Industrial
  • Technologies
  • Electromechanical Group
  • Electromechanical - Industrial
  • More
  • Cancel
Electromechanical - Industrial
Electromechanical Industrial Knowledge Base Gearhead Replacements - Replacement for GTN115
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
  • AC/DC Industrial Drives+
  • Gearheads-
    • Gearhead Customization - Clean room customizations
    • Gearhead Customization - Common Gearhead custom modifications
    • Gearhead Customization - Gearhead output shaft diameter modifications
    • Gearhead Customization - Standard customizations for gearheads in low temperature environments
    • Gearhead Customization - Standard customizations for gearheads intended for vacuum environments
    • Gearhead Customization - What are the details of each Bayside Common Upgrade Option?
    • Gearhead Misc - Bayside Gearhead Rotation Direction
    • Gearhead Misc - Bushing Part Numbers for spares for Stealth Gen II or PV Mounting Kits
    • Gearhead Misc - Do the gearheads have a IP rating?
    • Gearhead Misc - How do I know if I have a Bayside Single or Double Stage Gearhead?
    • Gearhead Misc - Motor Shaft Features and Parker Gearhead Mounting
    • Gearhead Misc - Mounting Kit Search Tool
    • Gearhead Misc - NE/NR Mounting kits
    • Gearhead Misc - NR gearheads 1:1 ratio use MV mounting kits
    • Gearhead Misc - Parker Bayside Gearhead Warranty Info
    • Gearhead Misc - Parker Bayside Gearhead/Mounting Kit Matrix
    • Gearhead Misc - RT Series Hollow-Shaft Gearhead Taperlock Bushing Information
    • Gearhead Misc - Stealth MultiDrive Direction output
    • Gearhead Misc - Stealth PX / RX Tabletop or Flange Face Option
    • Gearhead Misc - What Components Come with a Typical Parker Bayside ServoMount Mounting Kit?
    • Gearhead Misc - When does the gearhead oil need to be changed?
    • Gearhead Replacements - Allen Bradley Gearhead to Bayside Part Numbers
    • Gearhead Replacements - Daedal replacement PEN, PER, PTN, PTR
    • Gearhead Replacements - Legacy gearheads+
    • Gearhead Replacements - PG & RA Series Gearhead Specs and Upgrade Option
    • Gearhead Replacements - PS40 planetary gearheads+
    • Gearhead Replacements - Replacement for GTN115
    • Gearhead Replacements - Replacement for GTN142
    • Gearhead Replacements - Replacement for GTN190
    • Gearhead Replacements - Replacement for GTN70
    • Gearhead Replacements - Replacement for GTN90
    • Gearhead Replacements - Replacement for GTR115
    • Gearhead Replacements - Replacement for GTR142
    • Gearhead Replacements - Replacement for GTR190
    • Gearhead Replacements - Replacement for GTR70
    • Gearhead Replacements - Replacement for GTR90
    • Gearhead Replacements - Replacing NE and NR series gearheads
    • Gearhead Replacements - Upgrading from Stealth Gen I to Stealth Gen II
    • Gearhead Replacements - Zenith PRN, UTN, VLN, NEN Replacements
    • Gearhead Specs - Gearhead maximum input speed (discontinued integrated gearmotors)
    • Gearhead Specs - IP rating for gearheads
    • Gearhead Specs - Mounting Kit Standard Motor Shaft Diameters
    • Gearhead Specs - Output Shaft Runout Specs for Integrated Gearheads
    • Gearhead Specs - PX23 PX34 PX42 RX23 RX34 RX42 Shaft details
    • Gearhead Specs - RT Gearheads - Torque to tighten Taperlock bushing
    • Gearhead Specs - Startup Torque for Stealth gearheads
    • Gearhead Specs - Tightening torques for gearhead mounting kit bolts
    • Gearhead Specs - What is the length for my mounting kit adapter?
    • Gearhead Training - How to Mount a Motor to a Stealth Gen II or PV Gearhead (Video)
    • Gearhead Training - Parker Gearheads - How to Select Your Mounting Kit (VIDEO)
    • Gearhead Training - Planetary Gearhead Overview (VIDEO)
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
Gearhead Replacements - Replacement for GTN115

Print Friendly and PDF

The Daedal GTN115 precision gearheads are obsolete and no longer available. For replacements, the Stealth Gen II PS115 servo class gearbox is a very close replacement.

Performance comparison:


Dimensional comparison:


GTN Ratios were 3, 4, 5, 8, 10, 12, 15, 16, 20, 25, 32, 40, 64, 100.
PS standard ratios are 3, 4, 5, 7, 10, 15, 20, 25, 30, 40, 50, 70, 100.
PS with 8:1, 12:1, 16:1, 32:1 and 64:1 ratios are available as custom.

Dimensional comparison presumes standard GTN S7 output shaft option.
Custom PS115 gearboxes with lower backlash for high accuracy applications are available.
Custom PS115 gearboxes with shorter output shaft length for dropin replacement are available.

Note that the Stealth gearheads and mounting kits are purchased as separate items:
1. PS115-010-L2.....Inline PS115 Stealth Gen II gearhead, 10:1 ratio low backlash
2. MU115-010.........Mounting kit

The MU115-010 is the mounting kit for the MPP115 motor. When ordered together on the same order as consecutive line items, the mounting kit will be attached to the gearhead and bushing inserted inside the pinion. Hardware to fit the motor to the adapter is also provided. For all other mounting kit part numbers, see the mounting kit search tool on parkermotion.com
The above is summarized based on catalog specifications. However, application requirements may be different; the PX115 Stealth GenII gearhead could also be considered for lower accuracy applications. Please contact your local Parker ATC to review machine requirements or for gearhead sizing assistance.

For torque and sideload/axial load capacity, see catalog pages.

As reference for Daedal Precision Gearhead catalog specs:
Daedal Precision Gearheads

  • Share
  • History
  • More
  • Cancel
  • Sign in to reply