Home Technologies Electromechanical Group Electromechanical - Industrial Electromechanical Industrial Knowledge Base Gearhead Misc - NE/NR Mounting kits
Electromechanical - Industrial
  • Technologies
  • Electromechanical Group
  • Electromechanical - Industrial
  • More
  • Cancel
Electromechanical - Industrial
Electromechanical Industrial Knowledge Base Gearhead Misc - NE/NR Mounting kits
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
  • Gearheads-
    • Gearhead Customization - Clean room customizations
    • Gearhead Customization - Common Gearhead custom modifications
    • Gearhead Customization - Gearhead output shaft diameter modifications
    • Gearhead Customization - Standard customizations for gearheads in low temperature environments
    • Gearhead Customization - Standard customizations for gearheads intended for vacuum environments
    • Gearhead Customization - What are the details of each Bayside Common Upgrade Option?
    • Gearhead Misc - Bayside Gearhead Rotation Direction
    • Gearhead Misc - Bushing Part Numbers for spares for Stealth Gen II or PV Mounting Kits
    • Gearhead Misc - Do the gearheads have a IP rating?
    • Gearhead Misc - How do I know if I have a Bayside Single or Double Stage Gearhead?
    • Gearhead Misc - Motor Shaft Features and Parker Gearhead Mounting
    • Gearhead Misc - Mounting Kit Search Tool
    • Gearhead Misc - NE/NR Mounting kits
    • Gearhead Misc - NR gearheads 1:1 ratio use MV mounting kits
    • Gearhead Misc - Parker Bayside Gearhead Warranty Info
    • Gearhead Misc - Parker Bayside Gearhead/Mounting Kit Matrix
    • Gearhead Misc - RT Series Hollow-Shaft Gearhead Taperlock Bushing Information
    • Gearhead Misc - Stealth MultiDrive Direction output
    • Gearhead Misc - Stealth PX / RX Tabletop or Flange Face Option
    • Gearhead Misc - What Components Come with a Typical Parker Bayside ServoMount Mounting Kit?
    • Gearhead Misc - When does the gearhead oil need to be changed?
    • Gearhead Replacements - Allen Bradley Gearhead to Bayside Part Numbers
    • Gearhead Replacements - Daedal replacement PEN, PER, PTN, PTR
    • Gearhead Replacements - Legacy gearheads+
    • Gearhead Replacements - PG & RA Series Gearhead Specs and Upgrade Option
    • Gearhead Replacements - PS40 planetary gearheads+
    • Gearhead Replacements - Replacement for GTN115
    • Gearhead Replacements - Replacement for GTN142
    • Gearhead Replacements - Replacement for GTN190
    • Gearhead Replacements - Replacement for GTN70
    • Gearhead Replacements - Replacement for GTN90
    • Gearhead Replacements - Replacement for GTR115
    • Gearhead Replacements - Replacement for GTR142
    • Gearhead Replacements - Replacement for GTR190
    • Gearhead Replacements - Replacement for GTR70
    • Gearhead Replacements - Replacement for GTR90
    • Gearhead Replacements - Replacing NE and NR series gearheads
    • Gearhead Replacements - Upgrading from Stealth Gen I to Stealth Gen II
    • Gearhead Replacements - Zenith PRN, UTN, VLN, NEN Replacements
    • Gearhead Specs - Gearhead maximum input speed (discontinued integrated gearmotors)
    • Gearhead Specs - IP rating for gearheads
    • Gearhead Specs - Mounting Kit Standard Motor Shaft Diameters
    • Gearhead Specs - Output Shaft Runout Specs for Integrated Gearheads
    • Gearhead Specs - PX23 PX34 PX42 RX23 RX34 RX42 Shaft details
    • Gearhead Specs - RT Gearheads - Torque to tighten Taperlock bushing
    • Gearhead Specs - Startup Torque for Stealth gearheads
    • Gearhead Specs - Tightening torques for gearhead mounting kit bolts
    • Gearhead Specs - What is the length for my mounting kit adapter?
    • Gearhead Training - How to Mount a Motor to a Stealth Gen II or PV Gearhead (Video)
    • Gearhead Training - Parker Gearheads - How to Select Your Mounting Kit (VIDEO)
    • Gearhead Training - Planetary Gearhead Overview (VIDEO)
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
      • Electromechanical – Mobile Forums
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
Gearhead Misc - NE/NR Mounting kits

Print Friendly and PDF

For standard Nema23 dimension motor, the MM23-000 is a pinion only mounting kit (no adapter flange) that can be used. This is ordered as a second line-item to the gearhead and is supplied at no charge with the purchase of the gearbox.

If needing to order as a spare/replacement, use part number: MM23-000-MKO   (Mounting Kit Only). This is the same item but for orders without a gearhead.  The pinion is the same for either the inline or right-angle.

The MM23-000 fits a motor with these dimensions:
SHAFT DIAMETER: 0.25-in
SHAFT LENTH: 0.81-in
PILOT DIAMETER: 1.50-in
BOLT HOLE: 0.195-in
BOLT CIRCLE: 2.625-in
COMMENTS: Standard NEMA 23 Motor, NO ADAPTOR NEEDED

The pinion should be located .435-in from the motor face and tighten:
MM23-000.pdf


For the NE34 or NR34, for standard Nema34 dimension motor, the MM34-000 and MM34-016 are pinion only mounting kits (no adapter flange) that can be used. This is ordered as a second line-item to the gearhead and is supplied at no charge with the purchase of the gearbox.

For MM34-000, if needing to order as a spare/replacement, use part number: MM34-000-NE-MKO   (NE34 inline, Mounting Kit Only), or MM34-000-NR-MKO   (NR34 right angle, Mounting Kit Only).  This is the same item but for orders without a gearhead. The pinion is different for the inline NE34 vs the right-angle NR34.

For MM34-016, if needing to order as a spare/replacement, use part number: MM34-016-NE-MKO   (NE34 inline, Mounting Kit Only), or MM34-016-NR-MKO   (NR34 right angle, Mounting Kit Only).  This is the same item but for orders without a gearhead. The pinion is different for the inline NE34 vs the right-angle NR34.

MM34-000 is for a Nema34 dimension motor with 0.375-inch motor shaft diameter:
PN: MM34-000
SHAFT DIAMETER: 0.375-in
SHAFT LENTH: 1.25-in
PILOT DIAMETER: 2.875-in
BOLT HOLE: 0.218-in THRU
BOLT CIRCLE: 3.875-in
COMMENTS: STD (3/8) NEMA 34 MOTOR, NO ADAPTOR NEEDED

The pinion should be located .825-in from the motor face and tighten (no drawing).


MM34-016 is for a Nema34 dimensions motor with 0.50-inch motor shaft diameter:
PN: MM34-016
SHAFT DIAMETER: 0.50-in
SHAFT LENTH: 1.25-in
PILOT DIAMETER: 2.875-in
BOLT HOLE: 0.218-in THRU
BOLT CIRCLE: 3.875-in
COMMENTS: STD (1/2) NEMA 34 MOTOR, NO ADAPTOR NEEDED

The pinion should be located .862-in from the motor face and tighten:
MM34-016.pdf


MM42-000 is for a 5/8" motor shaft diameter:
PN: MM42-000
SHAFT DIAMETER: 0.625-in
SHAFT LENTH: 1.38-in
PILOT DIAMETER: 2.186-in
BOLT HOLE: 0.281-in THRU
BOLT CIRCLE: 4.95-in
COMMENTS: STD NEMA 42 MOTOR, NO ADAPTOR NEEDED

The pinion should be located .983-in from the motor face and tighten:

MM42-000.pdf



For non-NEMA dimension motors, mounting kits are available at additional charge. See the Gearhead Mounting Kit Search Tool located on the product page for the proper MM23 or MM34 or MM42 part number.

For pinion location on motor shaft for non-NEMA dimension motors, please email pumptechsupport@parker.com