Home Technologies Electromechanical Group Electromechanical - Industrial Electromechanical Industrial Knowledge Base Cables to connect GM motors to Parker Drives
Electromechanical - Industrial
  • Technologies
  • Electromechanical Group
  • Electromechanical - Industrial
  • More
  • Cancel
Electromechanical - Industrial
Electromechanical Industrial Knowledge Base Cables to connect GM motors to Parker Drives
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
  • Servo Drives and Servo Drive/Controllers-
    • Aries Drive (Discontinued)-
      • Controller (CE)+
      • Drive only (AE,AR, SE, SR)+
      • EPL+
      • AR-20 and AR-30 minimum AC voltage
      • Absolute Encoders & Drive Compatibility
      • Aries - MaxPlus (MPM) Encoder Option 1 Connection
      • Aries - MaxPlus (MPM) Resolver Option 1 Connection
      • Aries Brake Delay
      • Aries Drive: Connector Part Numbers
      • Bayside GM Gearmotor Files for Aries
      • Cables to connect GM motors to Parker Drives
      • Can I use Aries drives with MX80L linear motor stages?
      • DTALK with Aries 3.32 & higher firmware
      • E27 Bridge Hardware Fault
      • E54 Feedback Loss Fault - 5 Green Flash 1 Yellow
      • How do I power an ARIES with 3 phase?
      • How do I know Aries SFB is set to auto-detect?
      • How to Update Operating System (Firmware)
      • Manual Alignment Procedure
      • Peak Current Time from Compumotor Drives
      • Aries drive won't enable
      • Selecting a Fuse
      • Using R100,R150 and R200 with Aries
      • Aries (AR-xxAE or AR-xxSE) Recommended Replacements
      • Aries 2000/3000 watt Replacements (AR-20AE, AR-30AE, AR-20SE, AR-30SE)
      • Aries Resolver Replacement (AR-01AR, AR-02AR, AR-04AR, AR-08AR, AR-13AR, AR-01SR, AR-02SR, AR-04SR, AR-08SR, AR-13SR)
    • Compax3+
    • Dynaserv (Discontinued)+
    • Gemini (Legacy)+
    • IPA Drive/Controller+
    • P Series+
    • PSD - High Performance Servo Drive+
    • ViX (Legacy)+
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
Cables to connect GM motors to Parker Drives

Print Friendly and PDF

Note: The length of the cable can be ordered with the length at the end of the below part number in millimeters, such as 10963330-3000

Standard lengths are 600, 1000, 2000, 3000, 6000, 9000 and 10000 millimeters.

Bayside GM motor to Parker Drive Cables
Drive Part Number Notes Feedback Cable
Part No.
Power Cable
Part No.
Compax3
  • S025V2F12
  • S038V4F12
  • S063V2F12
  • S075V4F12
  • S150V4F12
  • S300V4F12
  • 2.5 amp 120 - 240 VAC Encoder
  • 3.8 amp 208 - 480 VAC Encoder
  • 6.3 amp 120 - 240 VAC Encoder
  • 7.5 amp 208 - 480 VAC Encoder
  • 15 amp 208 - 480 VAC Encoder
  • 30 amp 208 - 480 VAC Encoder
  • 10963330
  • 10963330
  • 10963330
  • 10963330
  • 10963330
  • 10963330
  • 10963093
  • 10963093
  • 10963093
  • 10963093
  • 10963093
  • High Current
    Aries
  • AR01AE
  • AR02AE
  • AR04AE
  • AR08AE
  • AR13AE
  • AR20AE
  • AR30AE
  • 1 amp 120 - 240 VAC Encoder
  • 1.75 amp 120 - 240 VAC Encoder
  • 3 amp 120 - 240 VAC Encoder
  • 4.5 amp 120 - 240 VAC Encoder
  • 6.3 amp 120 - 240 VAC Encoder
  • 10 amp 120 - 240 VAC Encoder
  • 16 amp 120 - 240 VAC Encoder
  • 10963335
  • 10963335
  • 10963335
  • 10963335
  • 10963335
  • 10963335
  • 10963335
  • 10963093
  • 10963093
  • 10963093
  • 10963093
  • 10963093
  • High Current
  • High Current
    Gemini
  • GVnn-L3E
  • GVnn-U3E
  • GVnn-U6E
  • GVnn-U12E
  • GVnn-H20E
  • 3 amp cont 170/340 VDC encoder
  • 3 amp cont 170/340 VDC encoder
  • 6 amp cont 170/340 VDC encoder
  • 12 amp cont 170/340 VDC encoder
  • 20 amp cont 295/340 VDC encoder
  • 10963254
  • 10963254
  • 10963254
  • 10963254
  • 10963254
  • 10963268
  • 10963268
  • 10963268
  • 10963268
  • High Current


    For High Current and resolver cables, these are available as custom. Please contact Bayside Applications Engineering for quote or submit custom Bayside quote request in extranet for ATCs.

    The ViX feedback cable pinout is the same as the Aries, so the same feedback cable could be used with the ViX drives.

    The flying lead feedback cable is 10963123, as an example for ordering the part number is 10963123-3000