For the Trilogy positioners with the connector box option, to purchase the cables separately:
Gemini 3.0m cable set: 006-2117-3.0
Aries/Vix 3.0m cable set: 006-2118-3.0
Compax3 3.0m cable set: 006-2201-3.0
These are all high-flex cables, good for multi-axis applications and routed through energy-chains.
The cable sets include a motor cable, feedback cable and home/limit cable.
The motor cable is the same for all sets: 006-1922-3.0
Looking for a smaller diameter? High flex motor power cable (THF05 cable stock): 006-2154
The feedback cable for the IPA/Aries/Vix is: 006-1889-3.0
The feedback cable for the Compax3 is: 006-1923-3.0
The feedback cable for the Gemini is: 006-1739-3.0
The limit/home cable for the Gemini, Aries, ViX is: 006-1742-01
If wanting a ViX connectorized cable, contact Parker Daedal for a custom cable request.
The limit/home cable for the Compax3 is: 006-2163-01
Note that Compax3 inputs are PNP sinking where standard connector box is supplied wired for NPN (sourcing inputs) unless shipping to Europe. Contact factory for further assistance.
Trilogy Connector box pinout: 006-2233
For the 7.5meter cables:
Gemini cable set: 006-2117-7.5
Aries/Vix 7.5m cable set: 006-2118-7.5
Compax3 7.5m cable set: 006-2201-7.5
The motor cable is the same for all sets and is: 006-1922-7.5
The Gemini feedback cable is: 006-1739-02
The Aries/ViX feedback cable is: 006-1889-7.5
The Compax3 feedback cable is: 006-1923-7.5
The limit/home cable for the Gemini, Aries, ViX: 006-1742-02
The limit/home cable is the same for the Compax3 is: 006-2163-7.5
For non-Parker drives, the feedback cable to flying leads: 006-2153
For non-Parker drives, motor power cable same as Parker drives above.