Home Technologies Electromechanical Group Electromechanical - Industrial Electromechanical Industrial Knowledge Base APEX640 Suggested Replacement
Electromechanical - Industrial
  • Technologies
  • Electromechanical Group
  • Electromechanical - Industrial
  • More
  • Cancel
Electromechanical - Industrial
Electromechanical Industrial Knowledge Base APEX640 Suggested Replacement
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
  • Legacy (Discontinued)-
    • 4000+
    • Compax and SV+
    • 6000+
    • APEX & APEX615x-
      • Apex Connector Part Numbers
      • Apex MaxPlus (MPM) Resolver Option 1 Connection
      • APEX motor to Gemini Cables
      • Apex Resolver Excitation frequecy
      • Apex velocity mode
      • APEX, APEX615n, Z, ZX, ZXF Suggested Replacements
      • APEX620/Z620 Motor Suggested Replacement
      • APEX640 Suggested Replacement
      • Brake Option for APEX motor
      • Can the APEX 20/40 Operate on 120VAC Input Power?
      • Changes to APEX Series (7/97)
      • Converting APEX Motors to NeoMetric Motors
      • Drive Gain of APEX615n
      • External Regeneration Circuit
      • Flashing Drive Fault LED on Apex 615n
      • MS Mating connectors Apex & Z600 Series Motors
      • Number of motor poles set by DIP switches
      • Troubleshooting the Bridge Fault on APEX Products
      • Using APEXs with Hall Effects
      • Why does my Drive Fault output not work on my 615n
    • BLOK+
    • Compucam+
    • Digiplan BD, BDS, BDHX,BL, BLX,BLHX, PDS, PDX, PDHX+
    • iBE+
    • 630 Family Replacement Options (631, 635, 637) (Parker SSD / Eurotherm out of Europe)
    • L20+
    • MP-FLX and FLX+
    • MPA Servo Drives+
    • Motion Architect+
    • PC21+
    • RP240+
    • S/SX Drives+
    • OEM Products+
    • SFD Servo Drives and SF Servo Motors+
    • SLVD & HPD+
    • TBF & TBN Servo Drives+
    • TQ10 & TQ10X+
    • XWare / X Language+
    • Z ZX ZXF Drives+
    • Downloading from the FTP site
    • MTS Automation / Custom Servo Motor User Guides and Documentation Location
    • Retired Products
    • Torque, Velocity & Position Loops
    • Legacy Product Page - Luge LM Series
    • Parvex Motion Explorer and Easy Rider Software
    • Running the SMA with a DC Brushed Motor
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
APEX640 Suggested Replacement

Print Friendly and PDF
The Z640 motors are very old. They're the same as the APEX640 motor so if that exact motor is needed, these are available as a custom product request on the extranet for APEX640-MO-NC. As a reference, MO means motor only - since these were sold with an APEX drive, or in the Z640 case with the Z drive. NC means no cable.

Recommended 640 motor replacement:
MPP1428P41-KPSN

Or with brake:
MPP1428P41-KPSB

Apex40 or Apex6154 with MPP1428P41 speed-torque

Compax3 S150V2 8kHz 240vac with MPP1428P41 speed-torque

This has the newer Interconnectron PS style connectors which offers better noise immunity. We have standard cable sets to connect this motor to our newer drives. Note that the face dimensions are almost identical. However the motor standard connectors point up, not forward and the motor is shorter. Please see catalog MPP dimensions.
Note that the MPP is an 8pole motor (4pole pair motor) and is electrically a different motor than the APEX motor. Please use the motor specifications above to set the dipswitches appropriately.

Apex Number of motor poles - Dipswitch setting

The APEX motors can be used with the Compax3 but we do not have standard cable sets to connect these. Since the Z and APEX series drives all used screw terminal connections with flying lead cables, the VM15 screw terminal breakouts could be used with the Compax3 to connect these. However, since the APEX and Z series cables were not shielded cables, you could request on the extranet we quote you shielded APEX/Z motor cables to connect to the Compax3, or replace the motor with the MPP motor and the cables as well (in Parker System Solution Finder or in Master Price List > Cable Configurator - section W).

updated mar-2014 jw