Home Technologies Electromechanical Group Electromechanical - Industrial Electromechanical Industrial Knowledge Base C/CX Suggested Replacements
Electromechanical - Industrial
  • Technologies
  • Electromechanical Group
  • Electromechanical - Industrial
  • More
  • Cancel
Electromechanical - Industrial
Electromechanical Industrial Knowledge Base C/CX Suggested Replacements
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
  • Other-
    • -E Motor Option
    • AC-03 / AC-07 / AC-10 / AC-15 manuals
    • Battery Replacement for 500 or JSI
    • C/CX Suggested Replacements
    • Cage Code
    • Changing the Configuration of the Compumotor Plus
    • Color Code for Stepper Motor External Encoder
    • Compumotor Plus motor internal potentiometers
    • Controller Cable Drawings
    • Custom Products
    • Daedal to Compumotor Cross Reference
    • Daisy chaining AR-C
    • DC Brushed Motor with the Aries & Gemini
    • Drive Input Power
    • Dumping the 3000 memory.
    • EDC TDC XDC VRP PMC
    • Encoder or Resolver?
    • Ferrite absorber
    • Heat Dissipation within Enclosures
    • How do I change the Btorq.dat file?
    • How do I download software from www.parkermotion.com?
    • How do I get support for my Parker SSD / Parvex division products?
    • How Much Power Do I Need?
    • Inertia Ratio
    • Is Parker Compumotor ISO9000 Certified?
    • KH/KS Error 62
    • KH/KS Motors
    • M-Drive/Motor Compatibility and Matching
    • Mating MS Connectors for KH motors
    • Motion Sizer: No motor/gearhead/actuator database error (No TS torque, Divide by 0)
    • My ARC-C or -D does not fit on my motor.
    • Obsolete Products -- 1990 - 1999
    • Obsolete Products -- 2000 and later
    • Offset voltage on the Compumotor Plus
    • Parker MotionSizer: Stationary Rack, Moving Pinion
    • Parker SBC Replacement products
    • PK130M Ordering Part Number Change
    • PK2 Part Number Change(5/9/97)
    • PMC Motion Controllers (PMC20 & PMC10)
    • Printing From Compumotor DOS-based Applications
    • QM Series Motor Information
    • Refurbished Inventory / Educational Discount
    • Setting the deadband on the VAC.
    • Software for the SV
    • Three wire prox sensor color code
    • Torque Margin
    • Transformer Specs
    • Upgrading A/AX Systems
    • VM15 and VM25 Terminal Breakout Modules
    • What is a single and two speed resolver?
    • What is CE, EMC and LVD?
    • What is difference between CD35M and CD60/80M?
    • Windows 2000 locks up when printing
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
C/CX Suggested Replacements

Print Friendly and PDF

For the C stepper drive, the OEM750 would be the recommended replacement stepper drives. The E-DC would be recommended if using 24-48vdc to power the C drive.

For the CX programmable stepper drive, the OEM750X would be a very close replacement. The CX was a unipolar drive. The OEM750X is a bipolar drive, so the motor could be rewired in series.

For a bipolar series drive, multiply the current of the unipolar motor by 1.414 to find what the OEM750/E-DC/OEM750X should be set to and wire the motor in series. The C series motors are compatible with these drives. As a reference:
Unipolar and Bipolar Motors FAQ


The C and CX had a maximum 90vdc input, 5A per phase output. The C and CX could be powered by the DC3 (90vdc).

The OEM750/OEM750X has a maximum 75vdc input. If needing a power supply, the OEM300 is a 300watt 75vdc power supply, good to power 2 or 3 OEM750/OEM750Xs.

The OEM750X uses the same X programming language to the CX, though there were improvements from the CX to the OEM750X.

The OEM750, E-DC and OEM750X have anti-resonance circuitry built-in. In addition to the bi-polar change, there's an estimated 10-20% increase in motor shaft torque.
The above replacement recommendations are based on product specifications. These recommendations should give a very close product replacement but are implied as a true dropin replacement. Sometimes not all features or performance of a product are being used in an application. Application requirements can be reviewed by the local Parker ATC for a more detailed system analysis and product recommendation.

  • Legacy