Note - both the EVM32 and EVM32-II Base Boards are discontinued, some of the SIM cards are still available. (Jan 2019)
This chart shows which SIM I/O cards are compatible with which I/O bricks.
The EVM32-II is the only I/O brick that is currently available.
SIM CARD NAME | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | AVAILABLE FOR ORDER? | VM24S | EVM32-BASE | EVM32-II | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
SIM8-IN
|