For any information or replacements for these products, please contact Compumotor's Applications Engineering Department at 1-800-358-9070.
Date of Effectivity | Products |
---|---|
3/15/2000 | AX, C/CX, AR Series encoders |
6/30/2000 | JS6000 |
9/1/2000 | OEM670 and OEM675 Series |
1/30/2001 | BLH/BLHX |
2/1/2001 | VAC, DB Series |
8/1/2001 | 4000 |
9/1/2001 | Dynaserv M-Type |
11/30/2001 | CC Series Racks & accessories, RA Series Racks & accessories, PDHX15N/P, X150DSN/P, NPN- & PNP-FITKIT, PKH65M/130M, HD Drives, HR Racks & accessories, ML Motors and Cables, BL Series Front Panels, UD Drives, UR Racks & acccessories |
11/30/2001 | 6270 and 6270-ANI |
6/30/02 | SV Drives, DC4 Power Supply, RS Motors (42-Frame, B-Winding), APEX Motors (Custom only) |
9/30/02 | 6200, 6250, 6250-ANI, OEM6250, OEM6250-ANI, 6200/6250 CASE, PC-21, PC-23, OEM023AT, TQ10SD, OEM770SD, SDB4 |
2/18/03 | PKC Series |
4/25/03 | BD75E/150E, BDS75E/150E, BDHX75E/150E, CD60M/80M, COMPAX4500x & 8500s, COMPAX1000SV, All COMPAX w/ a part number of 951-xxxxxx, P60/200 Power Supplies, PDX, PDHX-E, PK2 & PK3, SV4500S/SV8500S, SC/SR Series Racks & front panels, TO transformers |
4/30/03 | HDY & HJ motors |
5/23/03 | PK2 & QM motors, SMA190-26R |
1/05/04 | BDF02/01 Hand-Held Pendant |
3/31/04 | Dynaserv G1 (except for 5000A Series) |
5/15/04 | L20, PO-L20-Pxxx, AT6200, AT6250 |
7/31/04 | PDS, PDS-E, PDFX, SD, OEM230, OEM330, OEM350, OEM530, L25, L50, L80, TO194, SDMBKITS, SDPD, PM1200B |
10/15/04 | BB1000I, BS2/060, BS2/120V, MS24/40, MS48/33, SFD, TBA300, TBB, TRF, TRFB, TBW |
1/13/05 | AT64n0, OEM6200, OEMAT64n0, APEX615n, Gemini -H40, 6K & GV6 & GV6 Fieldbus -DN & -PB, ACR1500, OPS1200, CAA3121, CAA3200, SMA |
2/5/05 | SX & SXF |
1/21/05 | Blok 2000 (PowerBlox PDM2000, DriveBlok ADM2000 & BDM2000, SpindleBlox SDM2000, IndexBlox XDM2000) |
2/10/05 | S106-250 stepper motor |
1/10/06 | ACH5810 |
8/1/06 | VS stepper motors |