Home Technologies Electromechanical Group Electromechanical - Industrial Electromechanical Industrial Knowledge Base Dynaserv Part Number Evolution
Electromechanical - Industrial
  • Technologies
  • Electromechanical Group
  • Electromechanical - Industrial
  • More
  • Cancel
Electromechanical - Industrial
Electromechanical Industrial Knowledge Base Dynaserv Part Number Evolution
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
  • Servo Drives and Servo Drive/Controllers-
    • Aries Drive (Discontinued)+
    • Compax3+
    • Dynaserv (Discontinued)-
      • Basic connections between an ACR9000 and Dynaserv Gen1 Drive
      • Cable to Adapt G2 and G1 Motors to G3
      • Can you run a -230V Dynaserv with 115VAC?
      • Connections between 6K and Dynaserv/Linearserv
      • DM1004B/C Common Questions
      • DR-Series vs DM-Series
      • Dynaserv Bandwidth
      • Dynaserv Bearing Specifications
      • Dynaserv Cable Length
      • Dynaserv Flying Lead Cable
      • Dynaserv G3 Analog I/O Resolution
      • Dynaserv G3 Drive Drawings
      • Dynaserv G3 Encoder Resolution
      • Dynaserv Heat Dissipation Caculations
      • Dynaserv Part Number Evolution
      • Dynaserv Runout Options
      • Dynaserv Settling Time
      • Dynaserv Static Brake Option
      • Dynaserv to OEM 070 connections
      • Dynaserv to OEM010 Connections
      • Error Code #3 on Dynaserv
      • G3 to 6K Basic Setup
      • Gain Multipliers
      • How do I set my Dynaserv (G3) back to factory default?
      • how many z pulses on a Dynaserv G3 drive
      • How many Z-channel pulses on G2/M2 drives?
      • Is DRV3 ( Dynaserv ) software compatible with Windows7 (Win7)?
      • Is my Gen1 motor compatible with my Gen3 drive
      • Line Filter for DM1050A
      • Linearserv Cable Bending Radius
      • Linearserv Lubricating Grease
      • Matching Dynaserv Drives and Motors
      • Minimum bend radius
      • Motor and AC Mains Filter
      • OEM070 with Dynaserv
      • Power cycle required to change resolution on a G3
      • Replacement Connectors for Dynaserv Products
      • Resonance and the Dynaserv Notch Filters
      • What is the detent torque for Dynaserv motors?
      • will I be getting a 2KW or a 500 W G3 drive?
    • Gemini (Legacy)+
    • IPA Drive/Controller+
    • P Series+
    • PSD - High Performance Servo Drive+
    • ViX (Legacy)+
  • Stepper Drives and Stepper Drive/Controller+
  • Gearheads+
  • AC/DC Industrial Drives+
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
Dynaserv Part Number Evolution

Print Friendly and PDF
Matrix for the Compumotor Dynaserv Series Manufacturing Part Numbers. (Note: These part numbers are located on the Yokogawa serial labels.)

1st Generation Drives(M-Type, Standard):
(examples)
1. SD 1 015 B 62 - 3 SN * 1C
2. SR 1 100 E 62 - 4 SN * 1C
-- - --- - -- - -- --
a b c d e f g h

a:
Drive Type -> SD= DM series(encoder feedback), SR= DR series(resolver feedback)
b: Max Speed -> 1= ~2RPS; 5= High Speed version Max ~5RPS
c: Peak Torque Rating(Nm) -> 004Nm - 500Nm
d: Motor Diameter -> A= 10", B= 6", C= 4", E= 8"
e: Manufacturer Revision Designator -> (Phase I= {blank} or 2, Phase II= 6, Phase III= 62)
f: Input Line Voltage -> 1SN= 100VAC, 2SN= 200VAC, 3SN= 115VAC, 4SN= 230VAC
g: SN= Standard Drive, MN= M-Type(built in controller)
h: CE Marked -> *1C


2nd Generation Drives(M2 and G2):
(example)
UD 1004B 6 BA - 3SB N*C

[a ] [ b ] 6 [cd] - [efg] N*C

a: Feedback Type -> UD= DM series(encoder feedback), UR= DR series(resolver feedback)
b: Motor Type (see Standard drive description above for more details)
c: Drive -> B= 500W, K or L= 2kW
d: Current -> A= 5A, B= 6A, C= 15A, D= 20A
e: Voltage -> 1= 115VAC, 2= 230VAC
f: Drive Type -> S= Drive G2, X or P or D= Drive M2 (X=ContactI/O, P=Profibus, D=Devicenet)
g: ONLY FOR DRIVE G2 -> A= 12V-24V I/O, B= 5V I/O



Motors:
(example)
DR 1 030 B -60*1

[a ] [ b ] [c] [d][e]






Motors:

ex. DM 1 015 B 60*1
-- - --- - ----
a b c d e

a:
Motor Feedback Type -> DM= Encoder, DR= Resolver
b: Max Speed -> 1= ~2RPS, 5= ~5RPS
c: Max Torque Rating in Nm (004Nm - 500Nm)
d: Motor Diameter -> A= 10", B= 6", C= 4", E= 8"
e: Manufacturer Rev. Designator -> 2 = Phase I, 6= Phase II, 60*1= Phase III,
60*2C= Second Generation
  • Share
  • History
  • More
  • Cancel
  • Sign in to reply