Home Technologies Electromechanical Group Electromechanical - Industrial Electromechanical Industrial Knowledge Base Dynaserv Runout Options
Electromechanical - Industrial
  • Technologies
  • Electromechanical Group
  • Electromechanical - Industrial
  • More
  • Cancel
Electromechanical - Industrial
Electromechanical Industrial Knowledge Base Dynaserv Runout Options
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
  • Servo Drives and Servo Drive/Controllers-
    • Aries Drive (Discontinued)+
    • Compax3+
    • Dynaserv (Discontinued)-
      • Basic connections between an ACR9000 and Dynaserv Gen1 Drive
      • Cable to Adapt G2 and G1 Motors to G3
      • Can you run a -230V Dynaserv with 115VAC?
      • Connections between 6K and Dynaserv/Linearserv
      • DM1004B/C Common Questions
      • DR-Series vs DM-Series
      • Dynaserv Bandwidth
      • Dynaserv Bearing Specifications
      • Dynaserv Cable Length
      • Dynaserv Flying Lead Cable
      • Dynaserv G3 Analog I/O Resolution
      • Dynaserv G3 Drive Drawings
      • Dynaserv G3 Encoder Resolution
      • Dynaserv Heat Dissipation Caculations
      • Dynaserv Part Number Evolution
      • Dynaserv Runout Options
      • Dynaserv Settling Time
      • Dynaserv Static Brake Option
      • Dynaserv to OEM 070 connections
      • Dynaserv to OEM010 Connections
      • Error Code #3 on Dynaserv
      • G3 to 6K Basic Setup
      • Gain Multipliers
      • How do I set my Dynaserv (G3) back to factory default?
      • how many z pulses on a Dynaserv G3 drive
      • How many Z-channel pulses on G2/M2 drives?
      • Is DRV3 ( Dynaserv ) software compatible with Windows7 (Win7)?
      • Is my Gen1 motor compatible with my Gen3 drive
      • Line Filter for DM1050A
      • Linearserv Cable Bending Radius
      • Linearserv Lubricating Grease
      • Matching Dynaserv Drives and Motors
      • Minimum bend radius
      • Motor and AC Mains Filter
      • OEM070 with Dynaserv
      • Power cycle required to change resolution on a G3
      • Replacement Connectors for Dynaserv Products
      • Resonance and the Dynaserv Notch Filters
      • What is the detent torque for Dynaserv motors?
      • will I be getting a 2KW or a 500 W G3 drive?
    • Gemini (Legacy)+
    • IPA Drive/Controller+
    • P Series+
    • PSD - High Performance Servo Drive+
    • ViX (Legacy)+
  • Stepper Drives and Stepper Drive/Controller+
  • Gearheads+
  • AC/DC Industrial Drives+
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
Dynaserv Runout Options

Print Friendly and PDF
Runout and Axial Deviation are the mechanical deviations when the motor is rotating. Runout is the radial deviation of the rotor. Axial deviation is the deviation perpendicular to the axis of rotation. The standard Dynaserv motor specification is 0.1mm for both runout and axial deviation. Improved runout and axial deviation of 0.02mm or 0.01mm or 0.005mm on some models are available as a Custom Product.

Below is a table of the options for each motor.


DM Series Motors Runout Options

Model #0.005mm0.01mm0.02mm
DM-1004BYStandardN/A
DM-1015BYYN/A
DM-1030BYYN/A
DM-1045BYYN/A
DM-1060BN/AYY
DM-1050AYYN/A
DM-1100AYYN/A
DM-1150AYYN/A
DM-1200AYYN/A
Y = Option Avalable
N/A = Option Not available

DR Series Motors Runout Options

Model #0.005mm0.01mm0.02mm
DR-1008BN/AN/AN/A
DR-1015BYYN/A
DR-1030BYYN/A
DR-1045BYYN/A
DR-1060BN/AYY
DR-1070EYYN/A
DR-1100EYYN/A
DR-1130EN/AYY
DR-1160EN/AYY
DR-1220EN/AYY
DR-1250EN/AYY
DR-1050AYYN/A
DR-1100AYYN/A
DR-1150AYYN/A
DR-1200AN/AYY
DR-1300AN/AYY
DR-1400AN/AYY
DR-5030BN/AN/AY
DR-5050BN/AN/AY
DR-5070BN/AN/AY
DR-5300AN/AN/AY
DR-5400AN/AN/AY
DR-5500AN/AN/AY
Y = Option Avalable
N/A = Option Not available
  • Share
  • History
  • More
  • Cancel
  • Sign in to reply