Home Technologies Electromechanical Group Electromechanical - Industrial Electromechanical Industrial Knowledge Base N/J Motors - MS, PS, & TQ Mating connectors
Electromechanical - Industrial
  • Technologies
  • Electromechanical Group
  • Electromechanical - Industrial
  • More
  • Cancel
Electromechanical - Industrial
Electromechanical Industrial Knowledge Base N/J Motors - MS, PS, & TQ Mating connectors
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
  • Servo Motors-
    • General - Calculating rotary and electrical power
    • MPW Motors - Does the MPW work in salt-rich environments?
    • MPP/MPJ Motors - Feedback data made available to the user when using Hiperface DSL in MPP servo motor (feedback option 6H)
    • BE Motors - Full Specifications
    • BE Motors - BE and SM Encoder Change
    • BE Motors - BE23 Brake Option Length Adder
    • BE Motors - G winding specifications
    • BE Motors - IP Rating for the BE Motors
    • BE Motors - MS, GS, PS & TQ Mating connector - SM & BE motors
    • BE Motors - Replacement of BE motor with Q encoder option
    • BE Motors - Temperature Wires for BE 16 frame motors
    • BE Motors - Wire gauge (AWG) For BE Series Motors with Flying Leads
    • Cables - BE, SM, NeoMetric/J Cable Options
    • Cables - Cable Kits
    • Cables - Drawings for Flying-Lead PS cables
    • Cables - Environmental specs for PS cables
    • Cables - MPM to MPA or MP-FLX or BLOK or SFD Drive Cable Drawings
    • Cables - MS feedback cables for ViX/Aries and Compax3
    • Cables - PS Cable Specifications
    • Cables - PS Connector Kits
    • Cables - PS Connector Specifications
    • Cables - PS Connector Wiring Pinouts
    • Cables - PS Motor Cable Wire Gauge
    • Cables - Replacements for Discontinued Cable Sets
    • Cables - VIDEO: How to find cables for Parker motors?
    • Cables - What are the height dimensions of the Parker Style PS connectors?
    • DX Motors- Servo Wheel weights (discontinued product)
    • EX/EY Motors - EX Cable selections for CE/ATEX and UL models
    • General - Checking Servo Motor Phases
    • General - Customized Servo Motors
    • General - Delta vs Wye phase connections
    • General - EME (Europe) motors crossover to EMN (North America) motors
    • General - EME (Europe) Parker SMB SME SMH MB ME MH motors
    • General - Grades of steel used in servo motor shafts
    • General - Hall Sensors: 60 vs 120degrees
    • General - Industrial servo motor output shaft diameter modifications
    • General - Industrial servo motors in low temperature applications
    • General - Industrial servo motors in vacuum environments
    • General - Linear Motor Sizing
    • General - Linear Servo Motor Parameters
    • General - Magnetic fields and Servo Motors
    • General - Mechanical Time Constants for Servo Motors
    • General - Minimum temperature of the Servo motors
    • General - Motor Connector Pinouts
    • General - Operating Temperatures for Servo Motor Brakes
    • General - Rated Bearing Loads for Compumotor Servos
    • General - Servo Motors: Checking Servo Motor Phases
    • General - SL Magnetic Force.
    • General - Smart Encoder vs. Absolute Encoder
    • General - Testing Encoders on Compumotor Servo Motors
    • General - Thermal switch specifications
    • GM Motors - Replacing Bayside GM gearmotors
    • HDX/HDY/HJ Motors - IP Specifications for Hauser HDY, HJ Motors
    • HDX/HDY/HJ Motors - Specifications
    • Kit Motors - Frameless Kit Motors (Inspection Report)
    • Kit Motors - Bayside Brushless Kit (K series) motors FAQs
    • Kit Motors - Frameless Kit Motor windings
    • Kit Motors - Frameless kit motors in extreme environments
    • Kit Motors - How to use Motion Sizer for K series Frameless Kit motor applications
    • Kit Motors - Kit motor cross reference overview
    • Kit Motors - Kit motor mounting best practices
    • Kit Motors - VIDEO: How to Integrate Frameless Kit Motors
    • M Motors - MS & PS Mating connector for the M Series Motors
    • MPM Motors - Converting from older MTS to Current Part Numbers
    • MPM Motors - Encoder Option 1 Software Setup for Vix Drives
    • MPM Motors - IDC B-Series Replacement Options
    • MPM Motors - MaxPlus (MPM) Resolver Option 1 Connection for Vix Drives
    • MPM Motors - MPM Motor Specifications and Performance
    • MPM Motors - MPM Number of Motor Poles
    • MPM Motors - Recommended replacements for MPM72 series: NeoMetric N070
    • MPM Motors - Trap Option: Use Sine as a Drop-In
    • MPP/MPJ Motors - Crossover of Allen Bradley Rockwell MPL series motors (230VAC Encoder & Resolver) to Parker MPP
    • MPP/MPJ Motors - Crossover of Allen Bradley Rockwell MPL series motors (230VAC Hiperface) to Parker MPP
    • MPP/MPJ Motors - Crossover of Allen Bradley Rockwell MPL series motors (460VAC Encoder & Resolver) to Parker MPP
    • MPP/MPJ Motors - Crossover of Allen Bradley Rockwell MPL series motors (460VAC Encoder & Resolver) to Parker MPP (640 & larger)
    • MPP/MPJ Motors - Crossover of Allen Bradley Rockwell MPL series motors (460VAC Hiperface) to Parker MPP
    • MPP/MPJ Motors - Crossover of Allen Bradley Rockwell MPL series motors (460VAC Hiperface) to Parker MPP (640 & larger)
    • MPP/MPJ Motors - Motor Weights for MPP190 and MPP270 frame motors
    • MPP/MPJ Motors - MPP motor right angle PS connector dimensions
    • MPP/MPJ Motors - Replacements for MPP / MPJ servo motors with 3E encoder option
    • MPP/MPJ Motors - Thermistor
    • MPP/MPJ Motors - VIDEO: Parker's MPP Servo Motors
    • MPW Motors - Crossover of Allen-Bradley MPS to MPW Stainless Steel series motors
    • MPW Motors - O-Ring seals for front of MPW Stainless Steel servo motors
    • N/J Motors - Difference between NeoMetric size 70mm and size 34
    • N/J Motors - J series speed/torque curves
    • N/J Motors - MS, PS, & TQ Mating connectors
    • N/J Motors - Pinout for the N092 Motor (MS18-5) Connector?
    • N/J Motors - Replacements for NeoMetric / J series with Q encoder option
    • NM Motors - NM17 NM23 NM34 NM42 Servo Motor Specifications
    • P Motors - P Series Motors and Cables (Specs and Additional Information)
    • Resolver Cable Part Number Change for Servo Motors
    • S Servo Motors (from MTS-Germany)
    • SE Motors - Specifications
    • Servo Cable Selection & Drawings and Motor Pinouts
    • Servo model for Delta phase connected servo motor
    • Servo model for Wye phase connected servo motor
    • Servo Motor Cable Diameters & Bend Radii
    • Servo Motor Cable Part Number Change
    • Servo Motor Hi-Flex Cables
    • Servo Motor Replacement Information
    • Servo Motor Thermal Sensors (BE, SM, MPP, P)
    • Servo Motors: Absolute Encoders & Drive Compatibility
    • ServoMotor Current Units RMS vs Pk of Sine vs Trap
    • SM motor with Q encoder replacements
    • SM Motors - Axial pre load specifications of the SM motors.
    • SM Motors - BE and SM Encoder Change
    • SM Motors - Brake specifications for the SM and N0 motors
    • SM Motors - IP65 option with SM and Neometric motors
    • SM Motors - MS, GS, PS & TQ Mating connector - SM & BE motors
    • SM Motors - Powering the SM and N (Neo) encoders
    • SM Motors - Radial Shaft Runout for Parker Servo Motors
    • SM Motors - SM Flexible Cable Wiring Diagram
    • SM Motors - SM motor cables -TQ , -MS, -GS versions
    • SM Motors - SM Motor Order Code
    • SM Motors - SM motor T shaft option
    • SM Motors - SM Series 23 Connection Diagram
    • SM Motors - SM Series Size 16 Connection Diagram
    • SM Motors - SM speed/torque curves & encoders
    • SM Motors - SM/NeoMetric Encoder Specs
    • SMN Motors - Brake Specifications for SMN Series Motors
    • Standard resolver in MPM and MPP series motors
    • Ultramaster Motor files for MPN
    • Understanding Servo Motor Time Constants
    • Vacuum and Explosion Ratings
    • What are the dimensions of the additional tapped holes in my MPP motor housing?
    • What are the SL motor magnet bar weights?
    • What replaces Compumotor 23frame gearmotors?
    • What replaces Compumotor 34frame gearmotors?
    • What replaces Compumotor 92frame gearmotors?
    • What's continuous stall torque vs rated torque vs peak torque?
    • Where Are The Digiplan ML Servo Motor Specifications?
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
N/J Motors - MS, PS, & TQ Mating connectors

Print Friendly and PDF

The following table lists the MS mating cable connector information for all the NeoMetric & J Series motors

MS & TQ Mating Connector Information N070 & J070, N034 & J034
Connector Compumotor Part Number Amphenol(Bendix) Part Number
Encoder Feedback 43-014341-01 #PT06E-14-18P(023)
Resolver Feedback 43-014341-01 #PT06E-14-18P(023)
Motor 43-014451-01 #PT06E-14-12S(023)
MS & TQ Mating Connector Information N092 & J092
Connector Compumotor Part Number Amphenol(Bendix) Part Number
Encoder Feedback 43-014341-01 #PT06E-14-18P(023)
Resolver Feedback 43-014341-01 #PT06E-14-18P(023)
Motor Power 43-015834-01 #PT06E-18-5S(023)



Manufacturer: Amphenol Corporation, Amphenol Aerospace Division

The following table lists the PS mating cable connector information for all the NeoMetric & J Series motors

PS Mating Connector Information N070 & J070, N034 & J034, N092 & J092
Connector Compumotor Part Number* ** Intercontec Produkt GmbH
Encoder Feedback Not Available For Purchase ASTA035FR01610035000
Resolver Feedback Not Available For Purchase ASTA035FR01610035000
Motor Power Not Available For Purchase BSTA085FR23580035000


*The part numbers listed above are for crimp pin style connectors. This requires an expensive special crimping tool. Therefore, Parker has decided not to sell these connectors seperately. There is no solder cup version for the motor power connectors.

** The part numbers listed above are for crimp pin style connectors. This requires an expensive special crimping tool. Therefore, Parker has decided not to sell these connectors seperately. There is a solder cup version of the pins available under part number: ASTA035FS04610035000

Manufacturer: Intercontec Produkt GmbH