Home Technologies Electromechanical Group Electromechanical – Mobile Knowledge Base GVI
Electromechanical – Mobile
  • Technologies
  • Electromechanical Group
  • Electromechanical – Mobile
  • More
  • Cancel
Electromechanical – Mobile
Knowledge Base GVI
  • Forum
  • Knowledge Base
  • Members
  • Sub Groups
  • More
  • Cancel
  • New
Electromechanical – Mobile requires membership for participation - click to join
  • Knowledge Base
  • GVI-
    • GVI Config Tool connection
    • GVI – Communication Interface for Configuration and Operation
    • Motor feedback compatibility with GVI's
    • What Node ID for the GVI?
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
GVI

Print Friendly and PDF

The GVI (for Parker’s Global Vehicle Inverter) is a software configurable device. In a CAN (Controller Area Network) based system, the motor controller setup and operation can be managed by a vehicle master controller communicating over the CAN Bus.

GVI is a family of motor controllers for use in systems with 24-650 DC (nominal) supply and power levels from 4.4 to 398 kVA. GVI frame sizes C, D, E are referred to as Low Voltage (LV) devices, frame sizes G and H are considered as High Voltage (HV) Devices.

Easy to use with the GVM( Parker’s Global Vehicle Motor), the GVI is designed for controlling PMAC motors (Permanent Magnet AC  motors)

  • GVI Config Tool connection
  • GVI – Communication Interface for Configuration and Operation
  • Motor feedback compatibility with GVI's
  • What Node ID for the GVI?
  • Share
  • History
  • More
  • Cancel
  • Sign in to reply