For 590+ configuration:
The QUICK START guide says the "normal" MAIN CURR. LIMIT is "Usually 100%"
The PRODUCT MANUAL Parameter Specification Tables says default "110%"
The PRODUCT MANUAL Control Connections section says "for normal operation" connect A6 to B3 and set MAIN CURR. LIMIT to 200%
The PRODUCT MANUAL Step 18 of Initial Startup Routine says "if in doubt set it to 100%"
So ... how is 100% usual and without a doubt, 110% default, and 200% normal operation?