• Home
  • Investors
  • Contact Parker
  • Sign In / Register
Parker Community
  • Site
  • User
  • Site
  • Search
  • User
  • Products
  • Support
  • Divisions
  • Where to Buy
  • Careers
  • About Parker
Home Parker Community Technologies Electromechanical Group Electromechanical Knowledge Base Bayside Direct Drive Rotary R100D, R150D, R200D replacements
Sign In / Register

Sign In

Register

  • Electromechanical Knowledge Base & Frequently Asked Questions
  • Motion and Machine Controllers+
  • General Technology Information+
  • Virtual Engineer+
  • Visualization and Human Machine Interface (HMI)+
  • Servo Drives and Servo Drive/Controllers-
    • 630 Family Replacement Options (631, 635, 637) (Parker SSD / Eurotherm out of Europe)
    • Aries Drive+
    • Compax3+
    • Dynaserv+
    • Gemini+
    • IPA Drive/Controller+
    • P Series-
      • P Series RS-422 Pin-out
      • AC Current input, Output Current and Power
      • AC Mains Filter - Noise Filter - RFY-4010M
      • ACR9000 Pseries Analog or Step & Direction Samples & Notes
      • Auto-tuning and Drive Support Tool training
      • Bayside Direct Drive Rotary R100D, R150D, R200D replacements
      • Brake Circuit Wiring Example and Useful Configuration Parameters
      • Can I get absolute encoder position from my P Series Pulse/Indexer Drive?+
      • Can single-turn P Series encoder cables be converted to multi-turn P Series encoder cables in the field?
      • Drive does not enable but does not report a fault
      • Dynaserv Replacements
      • Hall-less commutation with the P Drive
      • How do I change the step (pulse) input resolution for the P Series in Pulse mode?
      • How much current does C1/C2 draw?
      • How to do Scaling on the P-Series Indexer Drive
      • How to Reset Drive's Absolute encoder offset
      • Indexer: Can Enable/Disable from DriveSupportTool PTP but cannot Jog/Move
      • Interact Xpress for P-Series Indexer Example Project File
      • My P Series Indexer only makes Index0 moves when under input control.
      • P Series Accessories
      • P series Alarm and Warning Troubleshooting
      • P Series Analog Inputs (command inputs) for Torque Control (or Velocity Control)
      • P Series Analog monitor update rate
      • P Series Cable Bend Radius
      • P Series Direct Drive (PM-DD) and Indexer: How to Reset Absolute Position to 0
      • P Series Drive Limit and Home Wiring
      • P Series Drive Spacing and Cabinet Losses
      • P Series Drive Support Tool Overview Video+
      • P Series Drive with ACR9000 controller
      • P Series Drives with MPP/BE/SM/J/N servo motors, mSR/LXR/110/210/310/410/T1/T2/T3/T4 Linear Motor Stages
      • P Series Encoder Cable Color Code and Specs
      • P Series End of travel Limit Behavior
      • P Series Firmware and Software Archive
      • P Series Indexer ISEL
      • P Series Indexer Modbus addressing for Index objects - Writes OK but getting bad data returned.
      • P Series Motor and Power Connector Terminals
      • P Series Motor-Mechanical Tolerance
      • P Series Motors - Shaft Load Ratings
      • P Series Motors - Torque and Voltage Constants
      • P Series Safety Rating
      • P Series STO Wiring
      • P Series Troubleshooting USB communications / driver Windows 10 and 7
      • P Series with Brakes: Brake Specifications for P Series Motors, How to Wire, Brake Delay
      • P series with low voltages or 120vac
      • P-Series Cable Battery
      • P-Series Drive with 110V AC Input
      • P-Series Indexer Product Overview
      • P-Series Motor Power and Encoder Cables
      • P-Series Motor Temperature
      • Pseries 50pin Breakout Label
      • Pseries PM motor speed-torque curves 120/240vac
      • Running P Series Drives on Single Phase Power
      • STO bypass connector for the P Drive
      • UL Listing for Pseries
      • Updating the firmware on a P Series drive
      • What is N input pin next to L1, L2, L3?
      • What is W20 and how do I fix it?
      • Why is my motor shaft rough? Dynamic braking setting
    • PSD - High Performance Servo Drive+
    • ViX+
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
  • OEM Products+
  • C3 + Xpress + ETH+
  • Legacy+
  • Other+
  • Technologies
    • Aerospace
    • Climate Control
    • Electromechanical Group
      • Parker IPS Design Center Community
    • Filtration
    • Fluid and Gas Handling
    • Hydraulics
    • Pneumatics
    • Process Control
    • Sealing and Shielding
  • Blogs
  • Forums
  • Knowledge Base
  • Home
  • All Blogs
  • Home
  • Electromechanical Blog
  • Electromechanical Group Forums
  • Electromechanical Knowledge Base
  • Electromechanical Group Members
  • Mentions
  • Electromechanical Group Sub-Groups
  • Tags
Follow Us
  • Follow Parker Hannifin on social media

Follow Parker Hannifin on social media:

Bayside Direct Drive Rotary R100D, R150D, R200D replacements

Print Friendly and PDF

In looking at the catalog specifications, below are recommended replacements for the obsolete Bayside Direct Drive Rotary stages (R100D, R150D, R200D). The new P series have higher resolution Biss-C absolute encoders and can be used with the new P series or IPA series drive/controllers.  As these are not a drop-in replacement, please review the new dimensions and specifications. A local Parker Automation Technology Center (ATC) distributor that has automation engineers on staff can review the application and review motor sizing requirements to determine if these are appropriate for your machine.

 

  R100D PM-DDB03D  H
Axial Capacity 75kgf (165 lb) 1500N (337 lb)
Perpendicular Capacity 20kgf @ 50mm (1Nm) 40Nm (400kgf @ 100mm)
Stall Torque 1 Nm 3Nm
Peak Torque 4Nm 9Nm
Max speed 700rpm 500rpm
Radial Runout 20um 30um
Axial Runout 18um 15um
Inertia 14.2 gm-cm-s2 5.8 gm-cm-s2
  13.9 x 10-4 kg-m2 5.74x10-4 kg-m2
Resolution 629,760 1,048,576
arc-sec 2.0506 1.2360
Repeatability +- 6.15  arc-sec +- 1.3 arc-sec
     
Rotary top dim 100mm 135mm
Through Hole  20mm 20mm
Base dim 100mm x 130mm 135mm diameter
Height 75mm 78mm
Weight 2.2 kg 6.3 kg

 

  R150D PM-DDB03D  H PM-DDB06D  H
Axial Capacity 150kgf (330 lb) 1500N (337 lb) 1500N (337 lb)
Perpendicular Capacity 75kgf @ 100mm (5.6Nm) 40Nm (400kgf @ 100mm) 40Nm (400kgf @ 100mm)
Tcs 4 Nm 3Nm 6Nm
Tps 12Nm 9Nm 18Nm
Max speed 500rpm 500rpm 500rpm
Radial Runout 26um 30um 30um
Axial runout 23um 15um 15um
Inertia 86.4 gm-cm-s2 5.8 gm-cm-s2 8.8 gm-cm-s2
  84.6 x 10-4 kg-m2 5.74x10-4 kg-m2 8.67x10-4 kg-m2
Resolution 629,760 1,048,576 1,048,576
arc-sec 2.0506 1.2360 1.2360
Repeatability +- 6.15  arc sec +- 1.3 arc-sec +- 1.3 arc-sec
       
Rotary top dim 150mm 135mm 135mm
Through Hole  20mm 20mm 20mm
Base dim 150mm x 180mm 135mm diameter 135mm diameter
Height 78mm 78mm 100mm
Weight 5.8 kg 6.3 kg 7.2 kg

 

  R200D PM-DDC06D  H PM-DDC12D  H
Axial Capacity 250kgf (551 lbf) 3300N (741 lbf) 3300N (741 lbf)
Perpendicular Capacity 150kgf @ 100mm (15Nm) 70Nm (700kgf @ 100mm) 70Nm (700kgf @ 100mm)
Tcs 7 Nm 6Nm 12Nm
Tps 21Nm 18Nm 36Nm
Max speed 300rpm 500rpm 500rpm
Radial Runout 36um 30um 30um
Axial runout 30um 15um 15um
Inertia 338 gm-cm-s2 27.8 gm-cm-s2 39.6 gm-cm-s2
  331 x10-4 kg-m2 27.32x10-4 kg-m2 38.9x10-4 kg-m2
Resolution 944,000 1,048,576 1,048,576
arc sec 1.3728 1.2360 1.2360
Repeatability +- 4.1  arc-sec +- 1.3 arc-sec +- 1.3 arc-sec
       
Rotary top dim 200mm 145mm 145mm
Through Hole  30mm 35mm 35mm
Base dim 230mm x 200mm 175mm diameter 175mm diameter
Height 100mm 77mm 95mm
Weight 10.5 kg 8.7 kg 10.6 kg

3/4/16jh

  • Share
  • History
  • More
  • Cancel
Related
  • Technologies
    • Aerospace
    • Climate Control
    • Electromechanical Group
      • Parker IPS Design Center Community
    • Filtration
    • Fluid and Gas Handling
    • Hydraulics
    • Pneumatics
    • Process Control
    • Sealing and Shielding
  • Home
  • All Blogs
  • Home
  • Electromechanical Blog
  • Electromechanical Group Forums
  • Electromechanical Knowledge Base
  • Electromechanical Group Members
  • Mentions
  • Electromechanical Group Sub-Groups
  • Tags
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
Parker - Engineering Your Success
  • Site Map
  • Safety
  • Privacy Policies
  • Terms and Conditions
Ā© Parker Hannifin Corp 2019