• Home
  • Investors
  • Contact Parker
  • Sign In / Register
Parker Community
  • Site
  • User
  • Site
  • Search
  • User
  • Products
  • Support
  • Divisions
  • Where to Buy
  • Careers
  • About Parker
Home Parker Community Technologies Electromechanical Group Electromechanical Knowledge Base What slots I can put options in, and how do I install them?
Sign In / Register

Sign In

Register
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
  • AC and DC Drives and Inverters-
    • AC10+
    • AC30+
    • AC690+ Series+
    • AC890 Series-
      • What are the basic wiring connections for the AC890?
      • What software and communication cable are used for programming an AC890?
      • How to Install and Extract Parameters From a 890 or 890PX Drive Using DSE Lite?
      • 890 - Interact Xpress with the AC890
      • 890: Why am I getting over-voltage trips?
      • 890PX - Proper ethernet cable - Current Balance, Undervoltage, Missing Phase
      • Can I clone an 890 drive via the Keypad?
      • Can the AC890 be configured as an Active Front End (AFE)?
      • Can the AC890 be used in a load-sharing application?
      • Can the AC890 be used in an electronic lineshaft application?
      • Can the AC890 be used in an encoder following application?
      • Converting .001 file types to .prj file type
      • How can I get the DSE software?
      • How can I get the DSELite software?
      • How can I load different firmwares?
      • How can I recover from a COMMS CODE N error on the AC890
      • How can I troubleshoot Firewire problems?
      • How can the 890 family be configured?
      • How can the AC890 be reset to factory defaults?
      • How can you add an item to the OPERATOR MENU in an AC890?
      • How do I determine an 890 drive TAG NUMBER so it can be used in DSE890?
      • How do I know what firmware revision my AC890 is?
      • How do I make an 890 Phase move?
      • How do I startup & troubleshoot a PMAC motor on the 890?
      • Is the keypad detachable during operation?
      • Is there any additional information on troubleshooting 690+ and AC890 Frame K drives? (copy)
      • My 890 control board locked up when updating the firmware, how can I reset the control board?
      • The AC890 is enabled, and START is true, but the motor runs slow with high torque. Why?
      • The AC890's DC bus voltage is extremely high on power-up. Why?
      • The AC890PX DC bus voltage is extremely high on power up. Why?
      • What are the minimum and maximum 3-phase input voltage ratings on an 890SD, CD, CS and PX?
      • What are the reference power supplies available to terminal connections on the AC890?
      • What can I use to replace an 8902/RR/00/00?
      • What configurable I/O is available on the AC890?
      • What is the current overload rating for the AC890 drive?
      • What is the maximum operating altitude for the AC890?
      • What is the operating temperature for the AC890?
      • What kind of I/O is available on the AC890?
      • What options can be added to the AC890/890PX?
      • What safety standards does the 890 meet?
      • What slots I can put options in, and how do I install them?
      • What types of speed feedback are supported for the AC890?
      • Where do I find default configurations?
      • Why am I getting an Incompatible Power Board message?
      • Why can't I connect to my AC890 drive with the USB cable
      • Why is my AC motor running hot?
      • Why is the LED on the control board flashing 50% red and 50% green?
      • Why won't DIN3 stop my 890 drive with a default configuration in remote mode?
      • Why won't my AC890 inverter run my motor?
      • HOW DO I CONVERT AC890 UK/JDE PART NUMBERS TO US PART NUMBERS?
      • HOW DOES THE INVERSE TIME (OVERLOAD) FUNCTIONALITY PROTECT THE DRIVE (890)?
      • Runtime alert when connecting to or downloading a project to an 890 drive - DSEv3.10
    • DC590+ Series+
    • TS8000, DSI3, & DSI8000+
    • Legacy/Discontinued VFD Products+
    • What software and communication cable are used for programming?
    • DSE Lite and Drive Firmware Compatibility
    • How do I update my DSE, DSELite, DSI3, DSI8000, or DSD software?
    • How do I migrate my DSE (DSE890), DSELite, DSD software to a new computer?
    • Why does DSE or DSELite crash when creating or opening a new project?
    • How can I flash the LinkNet Techbox firmware?
    • What is an Autotune and how do I run one?
    • Do you have CAD available for SSD Products? AC10, AC30, 590+, 650 (OBX), 690+, 890
    • 6053...6054...6055...? Techbox options
    • How do I cross a Legacy or Parker European part number to modern Parker North American part numbers?
  • Servo Motors+
  • Step Motors+
  • Linear and Rotary Positioners+
  • Electric Cylinders+
  • T-Slot Aluminum Framing+
  • OEM Products+
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
      • Parker IPS Design Center Community
    • Filtration
    • Fluid and Gas Handling
    • Hydraulics
    • IoT
      • Mobile IoT
    • Pneumatics
    • Process Control
    • Sealing and Shielding
  • Blogs
  • Forums
  • Knowledge Base
  • Home
  • All Blogs
  • Home
  • Electromechanical Blog
  • Electromechanical Group Forums
  • Electromechanical Knowledge Base
  • Electromechanical Group Members
  • Mentions
  • Electromechanical Group Sub-Groups
  • Tags
Follow Us
  • Follow Parker Hannifin on social media

Follow Parker Hannifin on social media:

What slots I can put options in, and how do I install them?

Print Friendly and PDF

Watch a tutorial video on installing AC890 option cards here: AC890 Option Card Video

More information can be found in the respective accessory hardware manual, found on the 890 product page under the "Product Support" tab:

  • [QuickLink for the 890 on Parker.com] - Manual, QuickStarts, etc
  • [QuickLink for the 890PX on Parker.com] - Manual, QuickStarts, etc
Option Function OPT A OPT B FEEDBACK
8902/E1 SIN-COS Encoder X
8902/EQ HTTL Encoder X
8902/LS Line Sync X
8902/M1 SIN-COS Encoder X
8902/RE Resolver X
8902/RR Resolver X
8903/AI Analog Input X X
8903/CB CANopen Comm* X
8903/CN ControlNet Comm X
8903/CT EtherCAT Comm X
8903/DN DeviceNet Comm* X
8903/EP Encoder Reference X X
8903/FA Firewire Comm X
8903/IM Ethernet-Modbus/TCP Comm X
8903/IP Ethernet/IP Comm X
8903/M1 SIN-COS Encoder X
8903/PB Profibus Comm X
8903/PN Ethernet-Profinet/IO Comm X
8903/RS RS485 / Modbus RTU Comm X
8903/SP Peer-Peer Comm* X
8903/LN LINKnet Comm** X X
* CB, SP, DN modules cannot be used together.
**8903/LN should not be used with 8903/FA, 8903/IM or 8903/IP.

30OCT2020 DCLIFFE -- Added 8903/LN.

  • card
  • comm
  • Install
  • feedback
  • option
  • communication
  • fieldbus
  • 890
  • tech
  • box
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
      • Parker IPS Design Center Community
    • Filtration
    • Fluid and Gas Handling
    • Hydraulics
    • IoT
      • Mobile IoT
    • Pneumatics
    • Process Control
    • Sealing and Shielding
  • Home
  • All Blogs
  • Home
  • Electromechanical Blog
  • Electromechanical Group Forums
  • Electromechanical Knowledge Base
  • Electromechanical Group Members
  • Mentions
  • Electromechanical Group Sub-Groups
  • Tags
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
Parker - Engineering Your Success
  • Site Map
  • Safety
  • Privacy Policies
  • Terms and Conditions
Ā© Parker Hannifin Corp 2021