The IPC/IPX PowerStations are high performance industrial workstations and are designed and tested to the extremes that can satisfy the most demanding applications.
The main difference between the IPC and the IPX is the software installed.
IPC: Industrial PC
IPX: Industrial PC with InteractX pre-installed
Both the IPC and IPX are configured with Windows XP and have the ability to run third party or custom Windows applications. The IPX comes with InteractX preloaded and enabled reducing the time it takes to get a project running. The IPC does not have InteractX preinstalled or licensed.
created 4/1/13 KJ