• Home
  • Investors
  • Contact Parker
  • Sign In / Register
Parker Community
  • Site
  • User
  • Site
  • Search
  • User
  • Products
  • Support
  • Divisions
  • Where to Buy
  • Careers
  • About Parker
Home Parker Community Technologies Electromechanical Group Electromechanical Knowledge Base Video: Analog Velocity / Joystick program for Compax3
Sign In / Register

Sign In

Register

  • Electromechanical Knowledge Base & Frequently Asked Questions
  • Motion and Machine Controllers+
  • General Technology Information+
  • Virtual Engineer+
  • Visualization and Human Machine Interface (HMI)+
  • Servo Drives and Servo Drive/Controllers-
    • 630 Family Replacement Options (631, 635, 637) (Parker SSD / Eurotherm out of Europe)
    • Aries Drive+
    • Compax3-
      • Compax & SV+
      • 24volt Step & Direction: Pulldown resistor needed
      • ASCII serial communication with Compax3
      • Accessing Objects from RS232 and RS485
      • Actual Torque / Current for T30 / T40
      • Are there separate proportional and integral gain settings?
      • Autocommutation, Hall-less commutation
      • BDM Displays Load Menue!
      • BDM restrictions
      • BDM01/01 Keypad Capability
      • BRM Braking Resistor Information
      • Brake Delay/Engage with Compax3
      • C3 I10T10 Training Videos
      • C3 I11T11 Training Videos
      • C3 I11T30 Training Videos
      • C3 I12 Inputs not working
      • C3 MotorManager - Beginning and End of Saturation
      • C3 Servo Manager Motor Database Update-7D encoders
      • C3F Support
      • C3_Input and C3_Output function blocks need EN enable in Ladder
      • NFI Line Filter Specification Sheets
      • Can't view Compax3 Help Files (chm)
      • CTC to Compax3 Options and Wiring
      • Can I perform gearing on the I10T10?
      • Can I run my Compax3 V4 with single phase VAC?
      • Can a MX80L be used with with Compax3?
      • Can the Compax and Compax3 Products take a DC voltage supply?
      • Can the Compax3 be used at 24volts? Or other dc voltage?
      • Can the Compax3 drives share the DC bus connection?
      • Change gear ratio on the fly with the T11
      • Codesys Error 5827 #1027 Unknown Command
      • Codesys Error 5830 #1030 Invalid Operand EQ Axis Ref Fieldbus
      • Codesys Error 5846 #1046 too many 16bit variables
      • Codesys Error 5847 #1047 too many 32bit variables
      • Communicating to the Compax3 I12T11 Indexer from a Panasonic PLC over DeviceNet
      • Compax MaxPlus (MPM) Encoder Option 1 Connection
      • Compax MaxPlus (MPM) Resolver Option 1 Connection
      • Compax3 15pin Gender and VM15 breakout modules
      • Compax3 : Absolute Encoders & Drive Compatibility
      • Compax3 : Connector Part Numbers
      • Compax3 Commutation Operation (F12)
      • Compax3 Drive Family Letter of Volatility
      • Compax3 Error History
      • Compax3 GBK REK MOK motor & feedback cables
      • Compax3 IEC Programming Tips and Code Samples
      • Compax3 Input, Technology and Control options (IxxTxxMxx part numbering)
      • Compax3 MaxPlus (MPM) Encoder Option 1 Connection
      • Compax3 MaxPlus (MPM) Option 1 Brake Connection
      • Compax3 MaxPlus (MPM) Resolver Option 1 Connection
      • Compax3 Red Light Fault: How do I see what the fault is?
      • Compax3 will not communicate via RS232 serial or with C3 ServoManager
      • Compax3-EPL dual loop configuration with ACR-EPL controller
      • Compax3-T11 BDM Edit Move Chart
      • Compax3M Servo Drive/Controller STO not offered
      • Convert Binary Pattern to Integer - Useful IEC Functions (for Codesys and Compax3)
      • Convert F10 / F12, M12 additional IO, Convert Fieldbus I20, I21, I22, I30, I31
      • Convert Integer to Binary Pattern - Useful IEC Functions (for Codesys and Compax3)
      • D to A Monitors in T30/T40
      • Direct Drive Motors with Ethernet Powerlink Drives
      • EMC Compliance
      • EnDat 2.2 compatible servo drives?
      • Error: "The parameter is not correct."
      • EtherCat I31 Compatible Controllers
      • Expansion IO (PIO) with the Compax3?
      • Feedback Resolver Too Low fault 0x7382
      • Firmware and ServoManager archive
      • Gearing Setup on a T11 and T40
      • Homing a SinCos System
      • Homing in a T11
      • Homing mode changes after configuration.
      • How do I add C3 IEC library? How do I install/change targets? 5830 3740 errors
      • How do I jog or home using a Compax3 I20T11?
      • How do I set current (torque) limiting?
      • How do I setup scaling in a Compax3?
      • How do I use the FOR loop?
      • How to Change C3 Torque Limit via EPL - SDO Write
      • How to Export Oscilloscope data to .csv
      • How to View or Monitor any Object in Optimization (Activate Object Tree)
      • How to completely clear the Compax3
      • How to find the error code for a Compax3 EPL drive
      • How to get status values from an C3 EPL Drive
      • How to set C3 to Xpress with RS485 4wire / RS422
      • I10T10 jogging & position in the Optimization Tool
      • I12T11 or I11T11 Differences
      • Inrush Current
      • Moving/Not Moving Signal - Useful IEC Functions (for Codesys and Compax3)
      • Navigating Codesys Quick Tips
      • Necessary Codesys components for C3 T30 T40 and C3ServoManager
      • No Motion on a I12T11 with RS232/485 Control
      • PS or Option 5 wiring option to Compax3
      • Positioning to Machine Zero After Homing and Machine Zero Offset
      • Profibus (I20) vs. Digital I/O (I11)
      • RS485: PC connections through B&B Electronics 485BAT3 to C3
      • Read Analog Inputs - Useful IEC Functions (for Codesys and Compax3)
      • Recover from tracking error fault without rehoming
      • Reset - Enable - Home Function Block - Useful IEC Functions (for Codesys and Compax3)
      • Reset Absolute Encoder Position - Store In Drive or Motor?
      • SSI signal source for the Compax3
      • Save to Flash through RS-232/485
      • Saving help files during ServoManager install.
      • Simulated Encoder Output
      • Single Ended Step & Direction to a Compax3
      • Single Turn Absolute Encoder - Position always 0 on power-up?
      • T11 Positioning Profiles
      • T30 and T40 - Where are the Analog Input Status?
      • TCP/IP via I30 EPL Hardware
      • Toggle Function - Useful IEC Functions (for Codesys and Compax3)
      • Torque Control Sample - Useful IEC Functions (for Codesys and Compax3 with Interact Xpress Panels)
      • Troubleshooting the Inertia Calculator
      • Troubleshooting tips for communication - Compax3M
      • TwinCAT setting - Change Sync Shift Time from default
      • Two labels on Compax3 (A90 on label)?
      • VIDEO: How do I tune a Compax3? (auto-tune)
      • Video: Analog Velocity / Joystick program for Compax3
      • Video: Analog position / Joystick program for Compax3
      • Video: Compax3 EtherCAT tripod
      • Video: Compax3 How to Tune Linear Servo
      • Video: Direct Drive Motors with Ethernet Powerlink Drives
      • Video: How to AutoTune a Rotary Servo Motor
      • Video: How to Create Custom Linear Motor File for Compax3
      • Video: How to Create Custom Rotary Motor File for Compax3
      • Video: How to configure Compax3 I31T11 EtherCAT
      • Video: Sample Program: Life Test Cycle
      • What are the general requirements for supported SSI feedbacks?
      • What are the input & output functions on the C3 x11 x12 and x22 connectors?
      • What are the minimum connections for an I10 T10?
      • What are the minimum connections for an I12 T11?
      • What does the PIO_Init Device input refer to?
      • What is a GSD and EDS file?
      • What is the Compax3 resolver frequency?
      • What is the input voltage specification for the analog inputs on the Compax3 (C3)?
      • Where is my motor file?
      • Wiring Compumotor Servo Motors to Hauser Drives.
      • Wiring for Apex Motors to Compax3 servo drives
      • X11 Connector
      • Xpress Compax3 T30 Sample Project (VIDEO)
      • Z-pulse with simulated enc. out?
      • BRM Braking Resistor Specifications
      • Compax3 Error List
      • Connecting a AC M2n motor to a Compax3 Drive
      • Error when installing Compax3 Servo Manager on Windows 10
      • F11 Stegmann SinCos Hyperface encoder option replaced by F10 option
      • MDR Motor Choke Specification Sheets
    • Dynaserv+
    • Gemini+
    • IPA Drive/Controller+
    • P Series+
    • PSD - High Performance Servo Drive+
    • ViX+
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
  • OEM Products+
  • C3 + Xpress + ETH+
  • Legacy+
  • Other+
  • Technologies
    • Aerospace
    • Climate Control
    • Electromechanical Group
      • Parker IPS Design Center Community
    • Filtration
    • Fluid and Gas Handling
    • Hydraulics
    • Pneumatics
    • Process Control
    • Sealing and Shielding
  • Blogs
  • Forums
  • Knowledge Base
  • Home
  • All Blogs
  • Home
  • Electromechanical Blog
  • Electromechanical Group Forums
  • Electromechanical Knowledge Base
  • Electromechanical Group Members
  • Mentions
  • Electromechanical Group Sub-Groups
  • Tags
Follow Us
  • Follow Parker Hannifin on social media

Follow Parker Hannifin on social media:

Video: Analog Velocity / Joystick program for Compax3

Print Friendly and PDF

Joystick applications can command motors to be run at a speed or position, proportional to the analog voltage of the joystick. This sample is for analog velocity.

Related FAQ: Analog position / Joystick program for Compax3

MOBILE USERS CLICK HERE

 

This sample program is for a programmable Compax3 T30 that uses a simple CoDeSys program.

I0 input energizes the motor and then homes

I1 enables the joystick (gears the motor speed to the joystick voltage)

C3_AnalogVelocity_Joystick.zip

Note! Signal Source in the drive configuration (.c3p) file is already set to +/-10v Master speed.  Users can use this .zip file and modify the .c3p drive configuration for the Compax3 T30 for their specific power level and feedback type in the Device Selection. Then go through the I11T30 drive configuration and select the motor being used in the application and then modify per your application and click through to Finish and then download.

Scaling is set to 100M which is in user units. The sample .c3p file is in millimeters so a 1volt analog input commands 1volt / 10volt * 100 = 10mm/sec speed

This uses a CTI Electonics M2003 joystick. The program uses two of the joysticks inputs, one to energize, the other to enable the joystick. Any joystick or potentiometer could work but the CTI's is a well sealed for industrial applications.

In the Optimization screen, bottom left, Gain and Offset for the analog input 0 is in the Tuning tab (0.1 value is a 1volt offset, values can be negative). Users can monitor the actual analog input voltage by dragging and dropping the Analog Input0 voltage from under Inputs in the bottom right Status Values to the top right Status Dispaly.

 

10/2/15jh

  • Share
  • History
  • More
  • Cancel
Related
  • Technologies
    • Aerospace
    • Climate Control
    • Electromechanical Group
      • Parker IPS Design Center Community
    • Filtration
    • Fluid and Gas Handling
    • Hydraulics
    • Pneumatics
    • Process Control
    • Sealing and Shielding
  • Home
  • All Blogs
  • Home
  • Electromechanical Blog
  • Electromechanical Group Forums
  • Electromechanical Knowledge Base
  • Electromechanical Group Members
  • Mentions
  • Electromechanical Group Sub-Groups
  • Tags
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
Parker - Engineering Your Success
  • Site Map
  • Safety
  • Privacy Policies
  • Terms and Conditions
Ā© Parker Hannifin Corp 2019