The PAC controller has Motion, Logic, CNC and Visualization integrated into one platform. It can be programmed in Ladder Logic (LD), Structured Text (ST), Sequential Function Chart (SFC), Continuous Function Chart (CFC). From these programs, multi-axis coordination can be commanded, using PLCopen SoftMotion function blocks. The CNC section supports industry standard DIN 66025 CNC G-code. This allows users to select different parts through different G code files.
The PAC has pre-defined for kinematic transformations for common mechanic systems. This allows users faster machine startup. Users only need to define the different lengths of their actuators and these function blocks are used within the PLC code similar to other motion or logic function blocks within the same environment.
- This video demonstrates a delta bot and that logic: MOBILE USERS CLICK HERE
The PAC also offers a Web Visualization for CNC applications. This allows 2D or 3D visualizations on the PAC Terminal or a web browser.
- This video demonstrates Web Visualization for CNC: MOBILE USERS CLICK HERE
Below are multiple sample projects. Select the projects that match your version of Parker Automation Manager. These can be ran with or without a physical PAC device (simulation mode in PAM1.4, or a virtual Codesys device in Pam1.2/PAM1.3).
Video of one of the projects: MOBILE USERS CLICK HERE
PAM1.4:
- Displaying G-code while running, as well as the path: CNC_Sample_PAM1.4
- 2-axis Gantry Interpolation from CNC Gcode with Visualization: CNC_direct_PAM1.4 - Video demonstration: MOBILE USERS CLICK HERE
PAM1.2
- Displaying G-code while running, as well as the path: CNC_sample_PAM1.2
- 2-axis Gantry Interpolation from CNC Gcode with Visualization: CNC_direct_PAM1.2 - Video demonstration: MOBILE USERS CLICK HERE
Below are screenshots that provide at-a-glance CNC capabilities:
Standard G code can be viewed and edited within the software:
Programmers can import into the CNC in the PAC software from .dxf or from ASCII file:
5-Axes Transformation
2-Axes and 3-Axes Gantry
2-Axes and 3-Axes with Cutter
H-Gantry with Stationary Drives
T-Gantry
Polar:
2-jointed or 3-jointed SCARA:
Tripod / Bipod:
4-Axes Palletizer:
6 Degree of Freedom (6DoF) Articulated Robot:
Users can also define their own mechanical systems and the PAC has the processing power to do kinematic transformation on the fly, such as for a Stewart platform (6 Degrees of Freedom). For additional information, contact factory at emn_support@parker.com
10/12/15jh
1NOV18 JD