Home Technologies Electromechanical Group Electromechanical Knowledge Base P Series Drives - Indexer Version - Analog Inputs (command inputs) for Torque Control (or Velocity Control)
Electromechanical Group
  • Technologies
  • More
Electromechanical Group
Electromechanical Knowledge Base P Series Drives - Indexer Version - Analog Inputs (command inputs) for Torque Control (or Velocity Control)
  • Electromechanical Support Forum
  • Electromechanical Knowledge Base
  • Members
  • Sub Groups
  • More
  • Cancel
  • New
Electromechanical Group requires membership for participation - click to join
  • Electromechanical Knowledge Base & Frequently Asked Questions
  • Motion and Machine Controllers+
  • General Technology Information+
  • Virtual Engineer+
  • Visualization and Human Machine Interface (HMI)+
  • Servo Drives and Servo Drive/Controllers-
    • Aries Drive (Discontinued)+
    • Compax3+
    • Dynaserv (Discontinued)+
    • Gemini (Legacy)+
    • IPA Drive/Controller+
    • P Series-
      • P Series Accessories - 50 Pin I/O Breakout Module Labels (APC-VSCN1T05)
      • P Series Accessories - AC Mains Filter (Noise Filter - RFY-4010M)
      • P Series Accessories - Brake Resistor Dimensions
      • P Series Accessories - Options and Drawings
      • P Series Cables - Bend Radius
      • P Series Cables - Encoder Cable Color Code and Specs
      • P Series Cables - High Flex Power and Feedback Cable Specifications
      • P Series Cables - Motor Power and Encoder Cables
      • P Series Cables - Multi-turn Feedback Cable Battery
      • P Series Drives - Analog Monitor (Output) Specs
      • P Series Drives - Brake Control
      • P Series Drives - Can single-turn encoder cables be converted to multi-turn cables in the field?
      • P Series Drives - End of Travel Limit Behavior
      • P Series Drives - EtherCAT Version - Safety Rating
      • P Series Drives - EtherCAT Version - STO bypass connector for the P Drive
      • P Series Drives - EtherCAT Version - STO Wiring
      • P Series Drives - Hall-less commutation
      • P Series Drives - How to Reset Single Turn Absolute Position to Zero (PM-DD example)
      • P Series Drives - How to Reset Drive's Internal Absolute Encoder Offset
      • P Series Drives - Indexer Version - How do I change the step (pulse) input resolution for the P Series in Pulse mode?
      • P Series Drives - Indexer Version - Analog Inputs (command inputs) for Torque Control (or Velocity Control)
      • P Series Drives - Indexer Version - Analog Mode or Step & Direction (Pulse) Mode Sample Configurations & Notes for ACR9000 and ACR7000 controllers
      • P Series Drives - Indexer Version - Cabling information to ACR9000 and ACR7000 controllers
      • P Series Drives - Indexer Version - Can I get absolute encoder position from my drive?+
      • P Series Drives - Indexer Version - Clarification of Velocity Command Switch Functionality
      • P Series Drives - Indexer Version - How to do Scaling
      • P Series Drives - Indexer Version - Interact Xpress Example Project File (Modbus/RTU)
      • P Series Drives - Indexer Version - InteractX Complete Modbus Addressing Example (Modbus/RTU)
      • P Series Drives - Indexer Version - ISELx pattern (Index Addressing Inputs)
      • P Series Drives - Indexer Version - Max Encoder Output Frequency
      • P Series Drives - Indexer Version - Modbus/RTU Addresses Incorrect in User Guide
      • P Series Drives - Indexer Version - Product Overview
      • P Series Drives - Indexer Version - RS-422 Pin-out
      • P Series Drives - Input Power, Output Current, Power Ratings, and Installation Diagram (L1/L2/L3 and C1/C2) - Includes Low Voltage Configuration and Wiring
      • P Series Drives - Installation Spacing and Cabinet Losses
      • P Series Drives - Limit and Home Wiring
      • P Series Drives - Motor and Power Connector Terminals
      • P Series Drives - Motor Files and Setup for MPP / BE / SM / J / N / mSR / mPR / LXR / 110 / 210 / 310 / 410 / T1 / T2 / T3 / T4 Motors (Incremental Encoders w/ Halls)
      • P Series Drives - MPP/MPJ servo motors with the BiSS-C encoder option (4B)
      • P Series Drives - Short Circuit Current Rating (SCCR)
      • P Series Drives - UL Listing
      • P Series Drives - What is N input pin next to L1, L2, L3?
      • P Series Misc - Bayside Direct Drive Rotary R100D, R150D, R200D replacements
      • P Series Misc - Dynaserv Replacements
      • P Series Motors - Brake Option Specifications, Wiring Diagrams, Configuration Parameters (for P Series Drives)
      • P Series Motors - Mechanical Tolerances
      • P Series Motors - Pole Counts
      • P Series Motors - Shaft Load Ratings
      • P Series Motors - Speed/Torque Curves 120/240vac (PM-Fxx)
      • P Series Motors - Temperature Protection
      • P Series Motors - Torque and Voltage Constants
      • P Series Software - Drive Support Tool Overview Video+
      • P Series Software - Drive Support Tool training and Auto-tuning
      • P Series Software - Firmware and Software Archive
      • P Series Troubleshooting - Alarms and Warnings
      • P Series Troubleshooting - What is W20 and how do I fix it?
      • P Series Troubleshooting - Drive does not enable but also does not report a fault
      • P Series Troubleshooting - Drive Support Tool USB communications / driver Windows 10 (WIN10) and 7 (WIN7)
      • P Series Troubleshooting - Indexer Version - Can Enable/Disable from Drive Support Tool PTP Screen but Cannot Jog/Move
      • P Series Troubleshooting - Modbus addressing for Index objects - Writes OK but getting bad data returned (Interact Xpress)
      • P Series Troubleshooting - My P Series Indexer only makes Index0 moves when under input control
      • P Series Troubleshooting - Why is my motor shaft rough? (dynamic braking setting)
      • P Series Drives - Indexer Drive Connector Part Number Incorrect in rev A of User Manual
      • P Series Drives - Indexer Version - Video Training: Overview & Configuring Base Drive
      • P Series Letter of Volatility (LOV)
    • PSD - High Performance Servo Drive+
    • ViX (Legacy)+
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
P Series Drives - Indexer Version - Analog Inputs (command inputs) for Torque Control (or Velocity Control)

Print Friendly and PDF

The P series drives can be configured for Torque Control or Velocity Control from a traditional +/- 10VDC analog input.

For Torque Control mode the analog input 1 is used (A-TLMT aka AI1) relative to AGND.

For Velocity Control mode the analog input 2 is used (A-OVR aka AI2) relative to AGND.

Refer to object 0x221C which is used to configure the analog input scaling for torque mode (or 0x229 for velocity mode).  For the torque mode operation, the default analog input scaling is for 100% of the motor's rated torque so if your application requires peak torque from the system you will need to change this scaling as appropriate for your motor's peak ratings (many motor's peak torque ratings are 3 times their rated torque so a value of 300 for object 0x221C may be appropriate for 10V input to equal your motor's peak torque rating).

These analog inputs also have functionality in Pulse/Indexer mode as torque or velocity limiting inputs.  See P series user guide for more details. 

Important Note - The analog inputs on the P series drive are 12 bit resolution (ADC converters).  This is slightly lower than some other Parker torque or velocity control drives which offer 14 bit resolution inputs.  This generally will not affect your application unless driving a small motor requiring better torque resolution or a lower speed motor requiring better velocity resolution.


Torque Control Velocity Control Analog Input Analog Inputs Command Input Command Inputs analog resolution 14 bit resolution 12 bit resolution


glh 11/2015
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
Ā© Parker Hannifin Corp 2022
  • Site Map
  • Safety
  • Privacy Policies
  • Terms and Conditions
  • Community Terms of Use
ENGINEERING YOUR SUCCESS.