• Home
  • Investors
  • Contact Parker
  • Sign In / Register
Parker Community
  • Site
  • User
  • Site
  • Search
  • User
  • Products
  • Support
  • Divisions
  • Where to Buy
  • Careers
  • About Parker
Home Parker Community Technologies Electromechanical Group Electromechanical Knowledge Base AC10: Why am I getting over-voltage trips?
Sign In / Register

Sign In

Register
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
  • AC and DC Drives and Inverters-
    • AC10-
      • AC10 Heat Dissipation
      • AC10: Is the keypad detachable during operation?
      • AC10: Why am I getting over-voltage trips?
      • AC10: Why is my AC motor running hot?
      • Can I program through the keypad and DSELite on the AC10?
      • How can I configure an AC10 to run at two different speeds without using an analog input?
      • How do I connect an AC10 to a TS8000?
      • How do I clone the AC10 with the 1002-00 module?
      • How do I connect to an AC10 with the 1002-00 module as a serial converter, and DSELite?
      • How do I connect to an AC10 using a generic RS485 device, and DSELite?
      • How do I connect to an AC10 using a generic RS485 device, and PDB?
      • How do I implement a Fast Stop circuit on the AC10?
      • How do I know what firmware revision my AC10 is?
      • How do I reset an AC10 back to factory defaults?
      • How do I reset the master password in an AC10?
      • How do I set up an AC10 for torque control?
      • In what type of package is the AC10 available?
      • What are the basic parameters to run an AC Induction motor from just the keypad?
      • What are the basic wiring connections of the AC10?
      • What are the environmental operating conditions for the AC10?
      • What are the minimum and maximum 3-phase input voltage ratings for the AC10?
      • What default configurations are available for the AC10?
      • What is the current overload rating for the AC10 drive?
      • What kind of I/O is available on the AC10?
      • What safety standards does the AC10 meet?
      • What software and communication cable are used for programming an AC10?
      • Why won't my AC10 run my motor?
      • Can an AC10 run a PMAC motor?
      • Updated Control Terminal Torque Specifications for AC10 VFD’s
      • Where do I get the AC10's Modbus RTU / programming connector?
    • AC30+
    • AC690+ Series+
    • AC890 Series+
    • DC590+ Series+
    • TS8000, DSI3, & DSI8000+
    • Legacy/Discontinued VFD Products+
    • What software and communication cable are used for programming?
    • DSE Lite and Drive Firmware Compatibility
    • How do I update my DSE, DSELite, DSI3, DSI8000, or DSD software?
    • How do I migrate my DSE (DSE890), DSELite, DSD software to a new computer?
    • Why does DSE or DSELite crash when creating or opening a new project?
    • How can I flash the LinkNet Techbox firmware?
    • What is an Autotune and how do I run one?
    • Do you have CAD available for SSD Products? AC10, AC30, 590+, 650 (OBX), 690+, 890
    • 6053...6054...6055...? Techbox options
    • How do I cross a Legacy or Parker European part number to modern Parker North American part numbers?
  • Servo Motors+
  • Step Motors+
  • Linear and Rotary Positioners+
  • Electric Cylinders+
  • T-Slot Aluminum Framing+
  • OEM Products+
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
      • Parker IPS Design Center Community
    • Filtration
    • Fluid and Gas Handling
    • Hydraulics
    • IoT
      • Mobile IoT
    • Pneumatics
    • Process Control
    • Sealing and Shielding
  • Blogs
  • Forums
  • Knowledge Base
  • Home
  • All Blogs
  • Home
  • Electromechanical Blog
  • Electromechanical Group Forums
  • Electromechanical Knowledge Base
  • Electromechanical Group Members
  • Mentions
  • Electromechanical Group Sub-Groups
  • Tags
Follow Us
  • Follow Parker Hannifin on social media

Follow Parker Hannifin on social media:

AC10: Why am I getting over-voltage trips?

Print Friendly and PDF
  1. The motor is getting overhauled by the process.
    • Try and pinpoint it to one part of a move profile during operation, what part of the operation is different there?
  2. The motor is driving a high-inertia load.
    1. Trying to slow down or speed up a high-inertia load at any rate can certainly cause the drive to trip on overvoltage. The load will want to keep spinning more than what the drive can produce to affect it.
  3. The inverter is trying to decelerate or stop the motor too quickly.
    • Adjust your decelerate time. When given more time to decelerate does the issue persists? If not then...
  4. The application requires Dynamic Braking and does not have a Brake installed or....
  5. There is a problem with the dynamic brake configuration.
    1. The Dynamic Brake is not enabled.
    2. The Dynamic Brake Overload is tripped.
    3. The Dynamic Brake Resistor is improperly sized.
    4. The Dynamic Brake is not properly set up in the configuration.
  6. The application requires too much regeneration for a Dynamic Brake and requires an Active Front End (AFE) product.

[QuickLink for the AC10 on Parker.com] - Manual, QuickStarts, Product Support, etc

28NOV2016 LS

11SEP19 JD

  • Overvoltage
  • dynamic
  • braking
  • AC10
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
      • Parker IPS Design Center Community
    • Filtration
    • Fluid and Gas Handling
    • Hydraulics
    • IoT
      • Mobile IoT
    • Pneumatics
    • Process Control
    • Sealing and Shielding
  • Home
  • All Blogs
  • Home
  • Electromechanical Blog
  • Electromechanical Group Forums
  • Electromechanical Knowledge Base
  • Electromechanical Group Members
  • Mentions
  • Electromechanical Group Sub-Groups
  • Tags
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
Parker - Engineering Your Success
  • Site Map
  • Safety
  • Privacy Policies
  • Terms and Conditions
© Parker Hannifin Corp 2021