• Home
  • Investors
  • Contact Parker
  • Sign In / Register
Parker Community
  • Site
  • User
  • Site
  • Search
  • User
  • Products
  • Support
  • Divisions
  • Where to Buy
  • Careers
  • About Parker
Home Parker Community Technologies Electromechanical Group Electromechanical Knowledge Base How do I set up an AC10 for torque control?
  • Electromechanical Knowledge Base & Frequently Asked Questions
  • +Motion and Machine Controllers
  • +General Technology Information
  • +Virtual Engineer
  • +Visualization and Human Machine Interface (HMI)
  • +Servo Drives and Servo Drive/Controllers
  • +Stepper Drives and Stepper Drive/Controller
  • +Gearheads
  • -AC and DC Drives and Inverters
    • -AC10
      • AC10 Heat Dissipation
      • AC10: Is the keypad detachable during operation?
      • AC10: Why am I getting over-voltage trips?
      • AC10: Why is my AC motor running hot?
      • Can I program through the keypad and DSELite on the AC10?
      • How can I configure an AC10 to run at two different speeds without using an analog input?
      • How do I connect an AC10 to a TS8000?
      • How do I clone the AC10 with the 1002-00 module?
      • How do I connect to an AC10 with the 1002-00 module as a serial converter, and DSELite?
      • How do I connect to an AC10 using a generic RS485 device, and DSELite?
      • How do I connect to an AC10 using a generic RS485 device, and PDB?
      • How do I implement a Fast Stop circuit on the AC10?
      • How do I know what firmware revision my AC10 is?
      • How do I reset an AC10 back to factory defaults?
      • How do I reset the master password in an AC10?
      • How do I set up an AC10 for torque control?
      • In what type of package is the AC10 available?
      • What are the basic parameters to run an AC Induction motor from just the keypad?
      • What are the basic wiring connections of the AC10?
      • What are the environmental operating conditions for the AC10?
      • What are the minimum and maximum 3-phase input voltage ratings for the AC10?
      • What default configurations are available for the AC10?
      • What is the current overload rating for the AC10 drive?
      • What kind of I/O is available on the AC10?
      • What safety standards does the AC10 meet?
      • What software and communication cable are used for programming an AC10?
      • Why won't my AC10 run my motor?
      • Can an AC10 run a PMAC motor?
      • Updated Control Terminal Torque Specifications for AC10 VFD’s
      • Where do I get the AC10's Modbus RTU / programming connector?
    • +AC30
    • +AC690+ Series
    • +AC890 Series
    • +DC590+ Series
    • +TS8000, DSI3, & DSI8000
    • +Legacy/Discontinued VFD Products
    • What software and communication cable are used for programming?
    • DSE Lite and Drive Firmware Compatibility
    • How do I update my DSE, DSELite, DSI3, DSI8000, or DSD software?
    • How do I migrate my DSE (DSE890), DSELite, DSD software to a new computer?
    • Why does DSE or DSELite crash when creating or opening a new project?
    • How can I flash the LinkNet Techbox firmware?
    • What is an Autotune and how do I run one?
    • Do you have CAD available for SSD Products? AC10, AC30, 590+, 650 (OBX), 690+, 890
    • 6053...6054...6055...? Techbox options
    • How do I cross a Legacy or Parker European part number to modern Parker North American part numbers?
  • +Servo Motors
  • +Step Motors
  • +Linear and Rotary Positioners
  • +Electric Cylinders
  • +T-Slot Aluminum Framing
  • +OEM Products
  • +C3 + Xpress + ETH
  • How can I stay updated on Parker electromechanical and drives product news?
  • +Legacy (Discontinued)
  • +Other

How do I set up an AC10 for torque control?

Revision Creation Date Revision Author
Current Revision 9 Oct 2019 11:37 PM Jack DeGrano
Revision #5 13 Sep 2019 3:22 PM Jack DeGrano
Revision #4 12 Sep 2019 11:00 PM Jack DeGrano
Revision #3 12 Sep 2019 10:56 PM Jack DeGrano
Revision #2 12 Sep 2019 10:29 PM Jack DeGrano
Revision #1 1 Oct 2017 9:52 AM Electromechanical and Drives Team
  • Compare Versions View current version
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
      • Parker IPS Design Center Community
    • Filtration
    • Fluid and Gas Handling
    • Hydraulics
    • IoT
      • Mobile IoT
    • Pneumatics
    • Process Control
    • Sealing and Shielding
  • Home
  • All Blogs
  • Home
  • Electromechanical Blog
  • Electromechanical Group Forums
  • Electromechanical Knowledge Base
  • Electromechanical Group Members
  • Mentions
  • Electromechanical Group Sub-Groups
  • Tags
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
Parker - Engineering Your Success
  • Site Map
  • Safety
  • Privacy Policies
  • Terms and Conditions
© Parker Hannifin Corp 2021