Home Technologies Electromechanical Group Electromechanical Knowledge Base P Series Drives - Indexer Version - Analog Mode or Step & Direction (Pulse) Mode Sample Configurations & Notes for ACR9000 and ACR7000 controllers
Electromechanical Group
  • Technologies
  • More
Electromechanical Group
Electromechanical Knowledge Base P Series Drives - Indexer Version - Analog Mode or Step & Direction (Pulse) Mode Sample Configurations & Notes for ACR9000 and ACR7000 controllers
  • Electromechanical Support Forum
  • Electromechanical Knowledge Base
  • Members
  • Sub Groups
  • More
  • Cancel
  • New
Electromechanical Group requires membership for participation - click to join
  • Electromechanical Knowledge Base & Frequently Asked Questions
  • Motion and Machine Controllers+
  • General Technology Information+
  • Virtual Engineer+
  • Visualization and Human Machine Interface (HMI)+
  • Servo Drives and Servo Drive/Controllers-
    • Aries Drive (Discontinued)+
    • Compax3+
    • Dynaserv (Discontinued)+
    • Gemini (Legacy)+
    • IPA Drive/Controller+
    • P Series-
      • P Series Accessories - 50 Pin I/O Breakout Module Labels (APC-VSCN1T05)
      • P Series Accessories - AC Mains Filter (Noise Filter - RFY-4010M)
      • P Series Accessories - Brake Resistor Dimensions
      • P Series Accessories - Options and Drawings
      • P Series Cables - Bend Radius
      • P Series Cables - Encoder Cable Color Code and Specs
      • P Series Cables - High Flex Power and Feedback Cable Specifications
      • P Series Cables - Motor Power and Encoder Cables
      • P Series Cables - Multi-turn Feedback Cable Battery
      • P Series Drives - Analog Monitor (Output) Specs
      • P Series Drives - Brake Control
      • P Series Drives - Can single-turn encoder cables be converted to multi-turn cables in the field?
      • P Series Drives - End of Travel Limit Behavior
      • P Series Drives - EtherCAT Version - Safety Rating
      • P Series Drives - EtherCAT Version - STO bypass connector for the P Drive
      • P Series Drives - EtherCAT Version - STO Wiring
      • P Series Drives - Hall-less commutation
      • P Series Drives - How to Reset Single Turn Absolute Position to Zero (PM-DD example)
      • P Series Drives - How to Reset Drive's Internal Absolute Encoder Offset
      • P Series Drives - Indexer Version - How do I change the step (pulse) input resolution for the P Series in Pulse mode?
      • P Series Drives - Indexer Version - Analog Inputs (command inputs) for Torque Control (or Velocity Control)
      • P Series Drives - Indexer Version - Analog Mode or Step & Direction (Pulse) Mode Sample Configurations & Notes for ACR9000 and ACR7000 controllers
      • P Series Drives - Indexer Version - Cabling information to ACR9000 and ACR7000 controllers
      • P Series Drives - Indexer Version - Can I get absolute encoder position from my drive?+
      • P Series Drives - Indexer Version - Clarification of Velocity Command Switch Functionality
      • P Series Drives - Indexer Version - How to do Scaling
      • P Series Drives - Indexer Version - Interact Xpress Example Project File (Modbus/RTU)
      • P Series Drives - Indexer Version - InteractX Complete Modbus Addressing Example (Modbus/RTU)
      • P Series Drives - Indexer Version - ISELx pattern (Index Addressing Inputs)
      • P Series Drives - Indexer Version - Max Encoder Output Frequency
      • P Series Drives - Indexer Version - Modbus/RTU Addresses Incorrect in User Guide
      • P Series Drives - Indexer Version - Product Overview
      • P Series Drives - Indexer Version - RS-422 Pin-out
      • P Series Drives - Input Power, Output Current, Power Ratings, and Installation Diagram (L1/L2/L3 and C1/C2) - Includes Low Voltage Configuration and Wiring
      • P Series Drives - Installation Spacing and Cabinet Losses
      • P Series Drives - Limit and Home Wiring
      • P Series Drives - Motor and Power Connector Terminals
      • P Series Drives - Motor Files and Setup for MPP / BE / SM / J / N / mSR / mPR / LXR / 110 / 210 / 310 / 410 / T1 / T2 / T3 / T4 Motors (Incremental Encoders w/ Halls)
      • P Series Drives - MPP/MPJ servo motors with the BiSS-C encoder option (4B)
      • P Series Drives - Short Circuit Current Rating (SCCR)
      • P Series Drives - UL Listing
      • P Series Drives - What is N input pin next to L1, L2, L3?
      • P Series Misc - Bayside Direct Drive Rotary R100D, R150D, R200D replacements
      • P Series Misc - Dynaserv Replacements
      • P Series Motors - Brake Option Specifications, Wiring Diagrams, Configuration Parameters (for P Series Drives)
      • P Series Motors - Mechanical Tolerances
      • P Series Motors - Pole Counts
      • P Series Motors - Shaft Load Ratings
      • P Series Motors - Speed/Torque Curves 120/240vac (PM-Fxx)
      • P Series Motors - Temperature Protection
      • P Series Motors - Torque and Voltage Constants
      • P Series Software - Drive Support Tool Overview Video+
      • P Series Software - Drive Support Tool training and Auto-tuning
      • P Series Software - Firmware and Software Archive
      • P Series Troubleshooting - Alarms and Warnings
      • P Series Troubleshooting - What is W20 and how do I fix it?
      • P Series Troubleshooting - Drive does not enable but also does not report a fault
      • P Series Troubleshooting - Drive Support Tool connects via USB ok, but the Setup Wizard and/or Firmware Update tool are not able to
      • P Series Troubleshooting - Drive Support Tool USB communications / driver Windows 10 (WIN10) and 7 (WIN7)
      • P Series Troubleshooting - Indexer Version - Can Enable/Disable from Drive Support Tool PTP Screen but Cannot Jog/Move
      • P Series Troubleshooting - Modbus addressing for Index objects - Writes OK but getting bad data returned (Interact Xpress)
      • P Series Troubleshooting - My P Series Indexer only makes Index0 moves when under input control
      • P Series Troubleshooting - Why is my motor shaft rough? (dynamic braking setting)
      • P Series Drives - Indexer Drive Connector Part Number Incorrect in rev A of User Manual
      • P Series Drives - Indexer Version - Video Training: Overview & Configuring Base Drive
      • P Series Letter of Volatility (LOV)
    • PSD - High Performance Servo Drive+
    • ViX (Legacy)+
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
P Series Drives - Indexer Version - Analog Mode or Step & Direction (Pulse) Mode Sample Configurations & Notes for ACR9000 and ACR7000 controllers

Print Friendly and PDF

The ACR9000 and ACR7000 controllers can control the Pseries drive in both analog torque mode and step & direction mode.

The auto-tuning of the Pseries and Drive Support Tool software are newest generation with one-click tuning and advanced graphics & tools. We recommend Step & Direction mode with the Pseries to leverage the Pdrive's advanced tuning.

Only a few parameters actually need to be changed for configuring the Pseries drive (PD-xxP) :

PM-FAL: 

    Step & Direction:  Pseries_Snippet_StepDir_18bit.txt

    Analog:  Pseries_Snippet_PseriesMotors_Analog.txt

PM-FBL or PM-FCL:

     Step & Direction:  Pseries_Snippet_StepDir_19bit.txt

     Analog:  Pseries_Snippet_PseriesMotors_Analog.txt

PM-DD:

      Step & Direction:  Pseries_Snippet_StepDir_20bit.txt

BE motor with J encoder, MPP/MPJ/MPW with 1E encoder:

     Step & Direction:  Pseries_Snippet_StepDir_8000.txt

     Analog:  Pseries_Snippet_Analog_8000.txt

SM motor with E encoder:

     Step & Direction:  Pseries_Snippet_StepDir_4000.txt

     Analog:  Pseries_Snippet_Analog_4000.txt

IForce with 5um Linear Encoder:

     Step & Direction:  Pseries_Snippet_StepDir_110_210_310_5um.txt

     Step & Direction:  Pseries_Snippet_StepDir_410_5um.txt

     Analog:  Pseries_Snippet_Analog_110_210_310_5um.txt

    Analog:  Pseries_Snippet_Analog_410_5um.txt

Ripped with 5um Linear Encoder:

     Step & Direction:  Pseries_Snippet_StepDir_R7_5um.txt

     Step & Direction:  Pseries_Snippet_StepDir_R10_R16_5um.txt

     Analog:  Pseries_Snippet_Analog_R7_5um.txt

    Analog:  Pseries_Snippet_Analog_R10_R16_5um.txt

For limiting current to the motor, these objects can be used (in 0.1 of a % so 300 is 30%):

     0x2111,0x0,External Positive Torque Limit Value,300
     0x2112,0x0,External Negative Torque Limit Value,300   

File with full drive configurations:

Sample configuration files for Pseries drives with Pseries motors with ACR9000:

Pseries_Analog_PM-FAL.txt

Pseries_Analog_PM-FBL.txt

Pseries_Analog_PM-FCL.txt

 

Pseries_Step&Dir_PM-FAL.txt

Pseries_Step&Dir_PM-FBL.txt

Pseries_Step&Dir_PM-FCL.txt

 

Note as the Pseries encoders are a smart encoder, if you load these files, the smart encoder will tell the drive which motor is connected so no changes to the motor type are needed, just select the correct frame size. These can be loaded in the Pseries with the Drive Support Tool in Object Dictionary > Load From File.

 

Sample configuration files for Pseries drives with SM series motors with E encoder (4000ppr) with ACR9000:

Pseries_AnalogTorque_4000ppr.txt

Pseries_Step&Dir_4000ppr.txt

Sample configuration files for Pseries drives with BE series motors with J encoder or MPP/MPJ with 1E encoder (8000ppr) with ACR9000:

Pseries_AnalogTorque_8000ppr.txt

Pseries_Step&Dir_8000ppr.txt

The above SM/BE/MPP/MPJ series files do not include motor data. After loading the above files, then load the motor file (and then do a Save to Memory and Soft Reset).

 Related FAQ: P Series Drives with MPP/BE/SM/J/N servo motors, mSR/LXR/110/210/310/410/T1/T2/T3/T4 Linear Motor Stages

 

 

Analog Torque Mode Notes

The default encoder resolution in ACR-View's encoder resolution is 10,000 pulses per rev and above PM-FxL files have the encoder output set to 10,000.

The object Speed Limit Value at Torque Control Mode 0x230E default is 1000rpm. If left, this will prevent the ACR9000 from commanding above this speed (position error will climb until position error faults the drive) and cause an AL-53 error (Excessive Speed Deviation) alarm.

The Torque Input Scale is a ratio that represents the rated torque/analog input voltage. Units are 0.1%/V and the default setting is 100. With this value and  a full 10V signal from the controller the drive would command 100% of the motor RATED torque. To utilize the PEAK torque available of the motor, set the Input Scale to a value equal to motor peak current/motor rated current. For most servo motors peak/rated ratio is 3:1. The correct value for the Input Scale would be 300. 

 

Step & Direction Mode Notes

The default step resolution in ACR-View of 10,000 pulses per rev in the Configuration Wizard for Pseries motors and the encoder output is also set to 10,000 pulses per rev in above PM-FxL files. As the position loop is closed at the Pseries drive, the encoder feedback isn't used at the ACR9000 but is still available. ie, Users could write their own routine with AcroBasic to monitor in position if need be.

The above files already have the Motor Revolutions set for the encoder resolution.

The encoder resolution is 262144 cts/rev for a PM-FAL series (40mm frame size motor).

The PM-FBL and PM-FCL (60 and 80mm size motors) the encoder resolution is 524,288.

The PM-DD direct drive motors encoder resolution is 1,048,576

For the PM-FxL files, the Shaft Revolutions and Encoder Output have been set for 10,000

 

The encoder feedback is in the standard cable with the ACR9000 to Pseries. However, on cycling power or software reset, both encoder channels are low and would cause an encoder fault on the ACR9000 and prevent the encoder feedback from updating.

ENC0 RES

Where ENC0 is the encoder number it's connected to (Axis connector by default) will clear the encoder fault and resume counting. This command could be added in a PBOOT program or error recovery routine.

 

The default setting of 10,000 will give full speed range. Higher resolutions are possible for higher accuracy but there's a max of 2.5MHz output on the ACR9000 step output to consider that may limit top speed.

Our motor's encoders resolution are different for the different models. Here's a chart of the different motors resolutions based on the feedback part of the part number / order code.

Feedbacks that are not compatible are marked as NC, such as resolver or Stegmann Hyperface.

 

6/2/17jh

2/2/18jh added feedback table

9/20/19 jw added input scale note and changed analog files 

11/25jh Snippets added.

12/18jh Pseries default 0x211F is 4096 from factory. Added this as 0 for the snippets.

1/20jh Snippets for 410, Ripped series added.
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
Ā© Parker Hannifin Corp 2022
  • Site Map
  • Safety
  • Privacy Policies
  • Terms and Conditions
  • Community Terms of Use
ENGINEERING YOUR SUCCESS.