Home Technologies Electromechanical Group Electromechanical Knowledge Base P Series Cables - Multi-turn Feedback Cable Battery
Electromechanical Group
  • Technologies
  • More
Electromechanical Group
Electromechanical Knowledge Base P Series Cables - Multi-turn Feedback Cable Battery
  • Electromechanical Support Forum
  • Electromechanical Knowledge Base
  • Members
  • Sub Groups
  • More
  • Cancel
  • New
Electromechanical Group requires membership for participation - click to join
  • Electromechanical Knowledge Base & Frequently Asked Questions
  • Motion and Machine Controllers+
  • General Technology Information+
  • Virtual Engineer+
  • Visualization and Human Machine Interface (HMI)+
  • Servo Drives and Servo Drive/Controllers-
    • Aries Drive (Discontinued)+
    • Compax3+
    • Dynaserv (Discontinued)+
    • Gemini (Legacy)+
    • IPA Drive/Controller+
    • P Series-
      • P Series Accessories - 50 Pin I/O Breakout Module Labels (APC-VSCN1T05)
      • P Series Accessories - AC Mains Filter (Noise Filter - RFY-4010M)
      • P Series Accessories - Brake Resistor Dimensions
      • P Series Accessories - Options and Drawings
      • P Series Cables - Bend Radius
      • P Series Cables - Encoder Cable Color Code and Specs
      • P Series Cables - High Flex Power and Feedback Cable Specifications
      • P Series Cables - Motor Power and Encoder Cables
      • P Series Cables - Multi-turn Feedback Cable Battery
      • P Series Drives - Analog Monitor (Output) Specs
      • P Series Drives - Brake Control
      • P Series Drives - Can single-turn encoder cables be converted to multi-turn cables in the field?
      • P Series Drives - End of Travel Limit Behavior
      • P Series Drives - EtherCAT Version - Safety Rating
      • P Series Drives - EtherCAT Version - STO bypass connector for the P Drive
      • P Series Drives - EtherCAT Version - STO Wiring
      • P Series Drives - Hall-less commutation
      • P Series Drives - How to Reset Single Turn Absolute Position to Zero (PM-DD example)
      • P Series Drives - How to Reset Drive's Internal Absolute Encoder Offset
      • P Series Drives - Indexer Version - How do I change the step (pulse) input resolution for the P Series in Pulse mode?
      • P Series Drives - Indexer Version - Analog Inputs (command inputs) for Torque Control (or Velocity Control)
      • P Series Drives - Indexer Version - Analog Mode or Step & Direction (Pulse) Mode Sample Configurations & Notes for ACR9000 and ACR7000 controllers
      • P Series Drives - Indexer Version - Cabling information to ACR9000 and ACR7000 controllers
      • P Series Drives - Indexer Version - Can I get absolute encoder position from my drive?+
      • P Series Drives - Indexer Version - Clarification of Velocity Command Switch Functionality
      • P Series Drives - Indexer Version - How to do Scaling
      • P Series Drives - Indexer Version - Interact Xpress Example Project File (Modbus/RTU)
      • P Series Drives - Indexer Version - InteractX Complete Modbus Addressing Example (Modbus/RTU)
      • P Series Drives - Indexer Version - ISELx pattern (Index Addressing Inputs)
      • P Series Drives - Indexer Version - Max Encoder Output Frequency
      • P Series Drives - Indexer Version - Modbus/RTU Addresses Incorrect in User Guide
      • P Series Drives - Indexer Version - Product Overview
      • P Series Drives - Indexer Version - RS-422 Pin-out
      • P Series Drives - Input Power, Output Current, Power Ratings, and Installation Diagram (L1/L2/L3 and C1/C2) - Includes Low Voltage Configuration and Wiring
      • P Series Drives - Installation Spacing and Cabinet Losses
      • P Series Drives - Limit and Home Wiring
      • P Series Drives - Motor and Power Connector Terminals
      • P Series Drives - Motor Files and Setup for MPP / BE / SM / J / N / mSR / mPR / LXR / 110 / 210 / 310 / 410 / T1 / T2 / T3 / T4 Motors (Incremental Encoders w/ Halls)
      • P Series Drives - MPP/MPJ servo motors with the BiSS-C encoder option (4B)
      • P Series Drives - Short Circuit Current Rating (SCCR)
      • P Series Drives - UL Listing
      • P Series Drives - What is N input pin next to L1, L2, L3?
      • P Series Misc - Bayside Direct Drive Rotary R100D, R150D, R200D replacements
      • P Series Misc - Dynaserv Replacements
      • P Series Motors - Brake Option Specifications, Wiring Diagrams, Configuration Parameters (for P Series Drives)
      • P Series Motors - Mechanical Tolerances
      • P Series Motors - Pole Counts
      • P Series Motors - Shaft Load Ratings
      • P Series Motors - Speed/Torque Curves 120/240vac (PM-Fxx)
      • P Series Motors - Temperature Protection
      • P Series Motors - Torque and Voltage Constants
      • P Series Software - Drive Support Tool Overview Video+
      • P Series Software - Drive Support Tool training and Auto-tuning
      • P Series Software - Firmware and Software Archive
      • P Series Troubleshooting - Alarms and Warnings
      • P Series Troubleshooting - What is W20 and how do I fix it?
      • P Series Troubleshooting - Drive does not enable but also does not report a fault
      • P Series Troubleshooting - Drive Support Tool USB communications / driver Windows 10 (WIN10) and 7 (WIN7)
      • P Series Troubleshooting - Indexer Version - Can Enable/Disable from Drive Support Tool PTP Screen but Cannot Jog/Move
      • P Series Troubleshooting - Modbus addressing for Index objects - Writes OK but getting bad data returned (Interact Xpress)
      • P Series Troubleshooting - My P Series Indexer only makes Index0 moves when under input control
      • P Series Troubleshooting - Why is my motor shaft rough? (dynamic braking setting)
      • P Series Drives - Indexer Drive Connector Part Number Incorrect in rev A of User Manual
      • P Series Drives - Indexer Version - Video Training: Overview & Configuring Base Drive
      • P Series Letter of Volatility (LOV)
    • PSD - High Performance Servo Drive+
    • ViX (Legacy)+
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
P Series Cables - Multi-turn Feedback Cable Battery

Print Friendly and PDF

P Series Cable Battery

The battery inside the battery case on the cable may be replaced with any ER6V/3.6V, 2000 mAh battery.   The connectors that are on the cable are noted below.  Parker doesn't sell these batteries or the battery with the wire and connector.  If you purchase a battery on-line that already has a connector, you may want to check to make sure it is a Molex 5263PBT or equivalent.  Alternatively, you can buy the cable and add your own wires and connector, or use the connector off the old battery.  Another alternative, is just to remove the connectors and splice the wires directly together. 

The drive will indicate when the battery starts to get low by throwing a battery 'warning' but not a fault (W-02).  It will throw a fault later when the battery voltage drops further (AL-35).  The warning is designed to be that signal that its time for you to replace it.

The drive will hold enough charge to allow you to swap the battery out without losing position as long as its done with an hour.  That is why the Charge LED shows and why it stays on so long when you remove control power.  The batteries are only used when the drive is powered down. The batteries are typically going to be ok for 4-5 years as a rule of thumb.  Lots of different circumstances will affect that though so its really just a rule of thumb. 

Note, the Pseries motors have absolute Biss-C multi-turn encoders built into them. The battery cable is optional; if not using the battery cable, the multi-turn data isn't retained but you still have the high resolution (over a single rev of the motor) available (19bit resolution for the 60 & 80mm sizes, 18bit on the 40mm size). The Pseries motors also are smart encoders telling the Pseries drive what motor's connected automatically.
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
Ā© Parker Hannifin Corp 2022
  • Site Map
  • Safety
  • Privacy Policies
  • Terms and Conditions
  • Community Terms of Use
ENGINEERING YOUR SUCCESS.