This is a fastening method used for creating 90 degree profile connections without having to machine the parts. The joining plate is used with our metric profiles: 40, 30 and 28 series as well as our inch profiles: 1.5” and 1” series. Parker’s T-Slot Aluminum Framing materials can create an unlimited variety of machine bases and frames, linear-slide systems, safety guarding, enclosures, worktables, material handling systems, and other industrial or consumer structures. Innovative customers use our IPS technology as the foundation for systems that feature industry-leading Parker motion control solutions.