A gusset provides a high-strength connection between profiles. They are also used to attach profiles at 90 degree angles without machining and can be added to joints with fasteners to increase strength or ensure accurate right angles. Gussets are used with our metric profiles: 40, 30 and 20 series as well as our inch profiles: 1.5” and 1” series. Parker’s T-Slot Aluminum Framing materials can create an unlimited variety of machine bases and frames, linear-slide systems, safety guarding, enclosures, worktables, material handling systems, and other industrial or consumer structures. Innovative customers use our IPS technology as the foundation for systems that feature industry-leading Parker motion control solutions.