Home Technologies Electromechanical Group Electromechanical Knowledge Base P Series Troubleshooting - Drive Support Tool USB communications / driver Windows 10 (WIN10) and 7 (WIN7)
Electromechanical Group
  • Technologies
  • More
Electromechanical Group
Electromechanical Knowledge Base P Series Troubleshooting - Drive Support Tool USB communications / driver Windows 10 (WIN10) and 7 (WIN7)
  • Electromechanical Support Forum
  • Electromechanical Knowledge Base
  • Members
  • Sub Groups
  • More
  • Cancel
  • New
Electromechanical Group requires membership for participation - click to join
  • Electromechanical Knowledge Base & Frequently Asked Questions
  • Motion and Machine Controllers+
  • General Technology Information+
  • Virtual Engineer+
  • Visualization and Human Machine Interface (HMI)+
  • Servo Drives and Servo Drive/Controllers-
    • Aries Drive (Discontinued)+
    • Compax3+
    • Dynaserv (Discontinued)+
    • Gemini (Legacy)+
    • IPA Drive/Controller+
    • P Series-
      • P Series Accessories - 50 Pin I/O Breakout Module Labels (APC-VSCN1T05)
      • P Series Accessories - AC Mains Filter (Noise Filter - RFY-4010M)
      • P Series Accessories - Brake Resistor Dimensions
      • P Series Accessories - Options and Drawings
      • P Series Cables - Bend Radius
      • P Series Cables - Encoder Cable Color Code and Specs
      • P Series Cables - High Flex Power and Feedback Cable Specifications
      • P Series Cables - Motor Power and Encoder Cables
      • P Series Cables - Multi-turn Feedback Cable Battery
      • P Series Drives - Analog Monitor (Output) Specs
      • P Series Drives - Brake Control
      • P Series Drives - Can single-turn encoder cables be converted to multi-turn cables in the field?
      • P Series Drives - End of Travel Limit Behavior
      • P Series Drives - EtherCAT Version - Safety Rating
      • P Series Drives - EtherCAT Version - STO bypass connector for the P Drive
      • P Series Drives - EtherCAT Version - STO Wiring
      • P Series Drives - Hall-less commutation
      • P Series Drives - How to Reset Single Turn Absolute Position to Zero (PM-DD example)
      • P Series Drives - How to Reset Drive's Internal Absolute Encoder Offset
      • P Series Drives - Indexer Version - How do I change the step (pulse) input resolution for the P Series in Pulse mode?
      • P Series Drives - Indexer Version - Analog Inputs (command inputs) for Torque Control (or Velocity Control)
      • P Series Drives - Indexer Version - Analog Mode or Step & Direction (Pulse) Mode Sample Configurations & Notes for ACR9000 and ACR7000 controllers
      • P Series Drives - Indexer Version - Cabling information to ACR9000 and ACR7000 controllers
      • P Series Drives - Indexer Version - Can I get absolute encoder position from my drive?+
      • P Series Drives - Indexer Version - Clarification of Velocity Command Switch Functionality
      • P Series Drives - Indexer Version - How to do Scaling
      • P Series Drives - Indexer Version - Interact Xpress Example Project File (Modbus/RTU)
      • P Series Drives - Indexer Version - InteractX Complete Modbus Addressing Example (Modbus/RTU)
      • P Series Drives - Indexer Version - ISELx pattern (Index Addressing Inputs)
      • P Series Drives - Indexer Version - Max Encoder Output Frequency
      • P Series Drives - Indexer Version - Modbus/RTU Addresses Incorrect in User Guide
      • P Series Drives - Indexer Version - Product Overview
      • P Series Drives - Indexer Version - RS-422 Pin-out
      • P Series Drives - Input Power, Output Current, Power Ratings, and Installation Diagram (L1/L2/L3 and C1/C2) - Includes Low Voltage Configuration and Wiring
      • P Series Drives - Installation Spacing and Cabinet Losses
      • P Series Drives - Limit and Home Wiring
      • P Series Drives - Motor and Power Connector Terminals
      • P Series Drives - Motor Files and Setup for MPP / BE / SM / J / N / mSR / mPR / LXR / 110 / 210 / 310 / 410 / T1 / T2 / T3 / T4 Motors (Incremental Encoders w/ Halls)
      • P Series Drives - MPP/MPJ servo motors with the BiSS-C encoder option (4B)
      • P Series Drives - Short Circuit Current Rating (SCCR)
      • P Series Drives - UL Listing
      • P Series Drives - What is N input pin next to L1, L2, L3?
      • P Series Misc - Bayside Direct Drive Rotary R100D, R150D, R200D replacements
      • P Series Misc - Dynaserv Replacements
      • P Series Motors - Brake Option Specifications, Wiring Diagrams, Configuration Parameters (for P Series Drives)
      • P Series Motors - Mechanical Tolerances
      • P Series Motors - Pole Counts
      • P Series Motors - Shaft Load Ratings
      • P Series Motors - Speed/Torque Curves 120/240vac (PM-Fxx)
      • P Series Motors - Temperature Protection
      • P Series Motors - Torque and Voltage Constants
      • P Series Software - Drive Support Tool Overview Video+
      • P Series Software - Drive Support Tool training and Auto-tuning
      • P Series Software - Firmware and Software Archive
      • P Series Troubleshooting - Alarms and Warnings
      • P Series Troubleshooting - What is W20 and how do I fix it?
      • P Series Troubleshooting - Drive does not enable but also does not report a fault
      • P Series Troubleshooting - Drive Support Tool USB communications / driver Windows 10 (WIN10) and 7 (WIN7)
      • P Series Troubleshooting - Indexer Version - Can Enable/Disable from Drive Support Tool PTP Screen but Cannot Jog/Move
      • P Series Troubleshooting - Modbus addressing for Index objects - Writes OK but getting bad data returned (Interact Xpress)
      • P Series Troubleshooting - My P Series Indexer only makes Index0 moves when under input control
      • P Series Troubleshooting - Why is my motor shaft rough? (dynamic braking setting)
      • P Series Drives - Indexer Drive Connector Part Number Incorrect in rev A of User Manual
      • P Series Drives - Indexer Version - Video Training: Overview & Configuring Base Drive
      • P Series Letter of Volatility (LOV)
    • PSD - High Performance Servo Drive+
    • ViX (Legacy)+
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
P Series Troubleshooting - Drive Support Tool USB communications / driver Windows 10 (WIN10) and 7 (WIN7)

Print Friendly and PDF

The device manager steps below are for Windows 10. Windows 7 can have the same issue which can happen after a Windows update. The USB drivers can also get replaced by incompatible versions when software is installed that can access the USB ports. Windows USB port issues are not uncommon and can cause problems with any USB devices attached to your PC. Usually, following the same type of process as shown below can identify the misbehaving driver and you can delete it or at least get the correct version for your device selected.  

Trouble Shooting:

USB drivers are specific to the USB port. If not able to communicate, try different USB port on your PC.

Verify cable is ok with another device and/or try different USB cable.

If that doesn't work, from the Device Manager, right click and go to Properties on the device, click Uninstall Device. Then connect to the Pseries drive, it should then go to the internet and re-install the driver.

Microsoft Windows 10 update of September 10, 2019 (KB4515384) updated this driver in error under libusb-win32 devices as BETTER_USB_HS.

Many customers have reported this but able to roll-back the driver if it'd previously able to connect (right-click on the device and go to Properties > Driver tab),

or by un-installing the driver (deleting from PC) and then re-connecting to the P-series drive which then will search and install new driver.

Alternative solution: 

Go to the Windows Device Manager as shown above. 

Locate the "libusb-win32 devices" category and the BETTER_USB_HS device listed underneath it (if this is not shown then your issue is probably one of the things mentioned at the start of this FAQ)

Right mouse click on BETTER_USB_HS and select 'Update driver' -> then Browse my computer -> Let me pick

Select the "USB Input Device" driver which is should have been using after the Drive Support Tool software was installed

Reboot your PC

*******************************

Further details available at Microsoft's community forum: https://answers.microsoft.com/en-us/windows/forum/all/usb-hid-device-issue-after-september-10/5416a02f-32cc-4d33-8ab2-cf82ea64d6ba

and on the internet for PC related support forums:

https://www.drivethelife.com/windows-10/fix-hid-compliant-mouse-not-working-on-windows-10.html

Note consult your IT group or support team if any questions, or check Microsoft's website for fix and/or latest info.

edited dom 10082019

 

  • USB
  • Windows 10
  • P Series
  • Windows 7
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
Ā© Parker Hannifin Corp 2022
  • Site Map
  • Safety
  • Privacy Policies
  • Terms and Conditions
  • Community Terms of Use
ENGINEERING YOUR SUCCESS.