Home Technologies Electromechanical Group Electromechanical Knowledge Base Maximum AC voltage for the SX drive
Electromechanical Group
  • Technologies
  • More
Electromechanical Group
Electromechanical Knowledge Base Maximum AC voltage for the SX drive
  • Electromechanical Support Forum
  • Electromechanical Knowledge Base
  • Members
  • Sub Groups
  • More
  • Cancel
  • New
Electromechanical Group requires membership for participation - click to join
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
  • Legacy (Discontinued)-
    • 4000+
    • Compax and SV+
    • 6000+
    • APEX & APEX615x+
    • BLOK+
    • Compucam+
    • Digiplan BD, BDS, BDHX,BL, BLX,BLHX, PDS, PDX, PDHX+
    • iBE+
    • 630 Family Replacement Options (631, 635, 637) (Parker SSD / Eurotherm out of Europe)
    • L20+
    • MP-FLX and FLX+
    • MPA Servo Drives+
    • Motion Architect+
    • PC21+
    • RP240+
    • S/SX Drives-
      • At what voltage does the SX regen circuit turn on?
      • Can the SX be converted to an S drive?
      • How can I end an SX error routine?
      • L20 with S and ZETA Series drives
      • Maximum AC voltage for the SX drive
      • Replacement Batteries & Installation Instructions
      • S/SX Drives: Connector Part Numbers
      • S3 / SX3 / SXF3 DIP Switches and Dimensions
      • SX Error Code:
      • SX Error---Battery Backup Ram Corrupted
      • SX is not Compatible with the AR-23
      • SX Kill Sequence
      • SX OPHV pullups
      • SX Registration and TDR Command
      • SX8 Fan Current Draw
      • What replaces a 87-011279-01B? 87-011751-01E?
      • What replaces a SX drive?
      • What should I replace my S Drive with? S6, S8 or S3
      • X-WARE 5.1 Tutorial
    • OEM Products+
    • SFD Servo Drives and SF Servo Motors+
    • SLVD & HPD+
    • TBF & TBN Servo Drives+
    • TQ10 & TQ10X+
    • XWare / X Language+
    • Z ZX ZXF Drives+
    • Downloading from the FTP site
    • MTS Automation / Custom Servo Motor User Guides and Documentation Location
    • Retired Products
    • Torque, Velocity & Position Loops
    • Legacy Product Page - Luge LM Series
    • Parvex Motion Explorer and Easy Rider Software
    • Running the SMA with a DC Brushed Motor
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
Maximum AC voltage for the SX drive

Print Friendly and PDF
The AC input voltage of the SX drive should not exceed 132 VAC. There are a few reasons for this. If the buss voltage is too high we may activate the regen circuit. When the regen circuit activates the drive starts dumping the excess power to an internal resistor which could over heat and cause damage to the drive. Another reason is that the AC input circuits (i.e. Fuses, resistors, rectifier) are designed for a maximum of 132 VAC. Using a higher input voltage may cause internal damage to that circuit.
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
Ā© Parker Hannifin Corp 2022
  • Site Map
  • Safety
  • Privacy Policies
  • Terms and Conditions
  • Community Terms of Use
ENGINEERING YOUR SUCCESS.