Home Technologies Electromechanical Group Electromechanical Knowledge Base Gearhead Misc - When does the gearhead oil need to be changed?
Electromechanical Group
  • Technologies
  • More
Electromechanical Group
Electromechanical Knowledge Base Gearhead Misc - When does the gearhead oil need to be changed?
  • Electromechanical Support Forum
  • Electromechanical Knowledge Base
  • Members
  • Sub Groups
  • More
  • Cancel
  • New
Electromechanical Group requires membership for participation - click to join
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
  • Gearheads-
    • Gearhead Customization - Clean room customizations
    • Gearhead Customization - Common Gearhead custom modifications
    • Gearhead Customization - Gearhead output shaft diameter modifications
    • Gearhead Customization - Standard customizations for gearheads in low temperature environments
    • Gearhead Customization - Standard customizations for gearheads intended for vacuum environments
    • Gearhead Customization - What are the details of each Bayside Common Upgrade Option?
    • Gearhead Misc - Bayside Gearhead Rotation Direction
    • Gearhead Misc - Bushing Part Numbers for spares for Stealth Gen II or PV Mounting Kits
    • Gearhead Misc - Do the gearheads have a IP rating?
    • Gearhead Misc - How do I know if I have a Bayside Single or Double Stage Gearhead?
    • Gearhead Misc - Motor Shaft Features and Parker Gearhead Mounting
    • Gearhead Misc - Mounting Kit Search Tool
    • Gearhead Misc - NE/NR Mounting kits
    • Gearhead Misc - NR gearheads 1:1 ratio use MV mounting kits
    • Gearhead Misc - Parker Bayside Gearhead Warranty Info
    • Gearhead Misc - Parker Bayside Gearhead/Mounting Kit Matrix
    • Gearhead Misc - RT Series Hollow-Shaft Gearhead Taperlock Bushing Information
    • Gearhead Misc - Stealth MultiDrive Direction output
    • Gearhead Misc - Stealth PX / RX Tabletop or Flange Face Option
    • Gearhead Misc - What Components Come with a Typical Parker Bayside ServoMount Mounting Kit?
    • Gearhead Misc - When does the gearhead oil need to be changed?
    • Gearhead Replacements - Allen Bradley Gearhead to Bayside Part Numbers
    • Gearhead Replacements - Daedal replacement PEN, PER, PTN, PTR
    • Gearhead Replacements - Legacy gearheads+
    • Gearhead Replacements - PG & RA Series Gearhead Specs and Upgrade Option
    • Gearhead Replacements - PS40 planetary gearheads+
    • Gearhead Replacements - Replacement for GTN115
    • Gearhead Replacements - Replacement for GTN142
    • Gearhead Replacements - Replacement for GTN190
    • Gearhead Replacements - Replacement for GTN70
    • Gearhead Replacements - Replacement for GTN90
    • Gearhead Replacements - Replacement for GTR115
    • Gearhead Replacements - Replacement for GTR142
    • Gearhead Replacements - Replacement for GTR190
    • Gearhead Replacements - Replacement for GTR70
    • Gearhead Replacements - Replacement for GTR90
    • Gearhead Replacements - Replacing NE and NR series gearheads
    • Gearhead Replacements - Upgrading from Stealth Gen I to Stealth Gen II
    • Gearhead Replacements - Zenith PRN, UTN, VLN, NEN Replacements
    • Gearhead Specs - Gearhead maximum input speed (discontinued integrated gearmotors)
    • Gearhead Specs - IP rating for gearheads
    • Gearhead Specs - Mounting Kit Standard Motor Shaft Diameters
    • Gearhead Specs - Output Shaft Runout Specs for Integrated Gearheads
    • Gearhead Specs - PX23 PX34 PX42 RX23 RX34 RX42 Shaft details
    • Gearhead Specs - RT Gearheads - Torque to tighten Taperlock bushing
    • Gearhead Specs - Startup Torque for Stealth gearheads
    • Gearhead Specs - Tightening torques for gearhead mounting kit bolts
    • Gearhead Specs - What is the length for my mounting kit adapter?
    • Gearhead Training - How to Mount a Motor to a Stealth Gen II or PV Gearhead (Video)
    • Gearhead Training - Parker Gearheads - How to Select Your Mounting Kit (VIDEO)
    • Gearhead Training - Planetary Gearhead Overview (VIDEO)
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
Gearhead Misc - When does the gearhead oil need to be changed?

Print Friendly and PDF

All Parker gearheads ship lubricated unless ordered as custom.

Lubrication change is typically not necessary and the seal will need to be changed before the lubrication needs to be changed. For the most part, you can leave the lubricant in for the life of the product as long as the gearbox is not leaking.

Typically the only time the lubricant breaks down is if it is exposed to extreme conditions (temperatures).

Seal life is more dependent on friction wear of the seal lip against the rubbing surface, such as the output seal rubbing against output shaft, input seal rubbing against the out diameter of the pinion gear. O-rings don't typically wear out between housing surfaces but can dry at elevated temperatures (180C).

Temperature can also play a role in it over time. The proper oil fill within the gearhead engages the seals and prevents premature seal failure.

Gearbox Lubrication

Gearhead Lubricant Manufacturer Description
All Stealth Gen II gearheads SHC630 Mobil Wide temperature synthetic oil for gears and bearings. Orange in color.
Stealth Gen I gearheads after July 2002 SHC630 Mobil Wide temperature synthetic oil for gears and bearings. Orange in color.
Stealth Gen I gearheads until July 2002 Synthetic Nyogel 792D Nye Lubricants Wide temperature synthetic grease for gear trains, gear motors and planetary gears. White in color.
PV gearheads Synthetic Rheolube 363AX-1 Nye Lubricants Formulated for wide temperature stability and to reduce oil separation. Olive to light brown in color.
PG and RA (60 and 90) after 2002 Mobil 28 Mobil Wide temperature synthetic grease for gears and bearings. Red in color.
PG and RA (115 and larger) after July 2002 Synthetic Nyogel 792D Nye Lubricants Wide temperature synthetic grease for gear trains, gear motors and planetary gears. White in color.
PG and RA until July 2002 Mobil 28 Mobil Wide temperature synthetic grease for gears and bearings. Red in color.
NEMA gearheads (NE and NR) Synthetic Rheolube 363AX-1 Nye Lubricants Formulated for wide temperature stability and to reduce oil separation. Olive to light brown in color.
Vacuum-rated Synthetic Nyogel 717C Nye Lubricants Vacuum rated and useful for high temperature electrical contacts.
Low temperature applications Synthetic Flouroether Grease 899S-1 Nye Lubricants High Temperature stability and wide temperature fluidity.
Certain Stealth Gen I gearheads (142 and larger)* Synthetic Gear Oil 345 Nye Lubricants Formulated for wide temperature service and heavily-loaded applications.

* Very few Stealth Gen I gearheads ever used Synthetic Gear Oil 345.  It is not commonly encountered.

Stealth Gen II Oil Fill

Gearhead Single Stage (10:1 or less) Dual Stage (12:1 to 100:1)
RS60 / RX60 / RX23 58 mL 58 mL
RS90 / RX90 / RX34 160 mL 160 mL
RS115 / RX115 / RX42 340 mL 340 mL
RS142 760 mL 760 mL
PS60 / PX60 / PX23 28 mL 48 mL
PS90 / PX90 / PX34 62 mL 105 mL
PS115 / PX115 / PX42 130 mL 220 mL
PS142 200 mL 450 mL

Parker gearheads are precision gearheads and should not be disassembled in the field. We do offer repairs and an expedite service for urgent repairs. Contact your local Parker Automation Technology Center (ATC) for repair Return Material Authorization (RMA) number to have the gearhead serviced.

For Stealth Gen I oil fill level, see user guide (on product page).

Before July 2002, the Stealth Gen I gearheads part numbers either ended with nothing after the ratio for standard backlash units, or -LB for low backlash units.

After July 2002, the Gen I gearheads were internally redesigned for oil fill for longer life. The part numbers then ended in -SH, -SU, -SD, -SE, -SF for standard backlash and the orientation (horizontal, up, down, E/F for right-angle);  or for low backlash units -LH, -LU, -LD, -LE, -LF.

Keywords: oil grease lubrication lubricant gearhead gearbox maintenance schedule 

Keywords: grease gearbox reducer

  • oil
  • grease
  • gearhead
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
Ā© Parker Hannifin Corp 2022
  • Site Map
  • Safety
  • Privacy Policies
  • Terms and Conditions
  • Community Terms of Use
ENGINEERING YOUR SUCCESS.