• Home
  • Investors
  • Contact Parker
  • Sign In / Register
Parker Community
  • Site
  • User
  • Site
  • Search
  • User
  • Products
  • Support
  • Divisions
  • Where to Buy
  • Careers
  • About Parker
Home Parker Community Technologies Electromechanical Group Electromechanical Knowledge Base C/CX Suggested Replacements
Sign In / Register

Sign In

Register
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
  • OEM Products+
  • C3 + Xpress + ETH+
  • How can I stay updated on Parker electromechanical and drives product news?
  • Legacy (Discontinued)+
  • Other-
    • -E Motor Option
    • AC-03 / AC-07 / AC-10 / AC-15 manuals
    • Battery Replacement for 500 or JSI
    • C/CX Suggested Replacements
    • Cage Code
    • Changing the Configuration of the Compumotor Plus
    • Color Code for Stepper Motor External Encoder
    • Compumotor Plus motor internal potentiometers
    • Controller Cable Drawings
    • Custom Products
    • Daedal to Compumotor Cross Reference
    • Daisy chaining AR-C
    • DC Brushed Motor with the Aries & Gemini
    • Drive Input Power
    • Dumping the 3000 memory.
    • EDC TDC XDC VRP PMC
    • Encoder or Resolver?
    • Ferrite absorber
    • Heat Dissipation within Enclosures
    • How do I change the Btorq.dat file?
    • How do I download software from www.parkermotion.com?
    • How do I get support for my Parker SSD / Parvex division products?
    • How Much Power Do I Need?
    • Inertia Ratio
    • Is Parker Compumotor ISO9000 Certified?
    • KH/KS Error 62
    • KH/KS Motors
    • M-Drive/Motor Compatibility and Matching
    • Mating MS Connectors for KH motors
    • Motion Sizer: No motor/gearhead/actuator database error (No TS torque, Divide by 0)
    • My ARC-C or -D does not fit on my motor.
    • Obsolete Products -- 1990 - 1999
    • Obsolete Products -- 2000 and later
    • Offset voltage on the Compumotor Plus
    • Parker MotionSizer: Stationary Rack, Moving Pinion
    • Parker SBC Replacement products
    • PK130M Ordering Part Number Change
    • PK2 Part Number Change(5/9/97)
    • PMC Motion Controllers (PMC20 & PMC10)
    • Printing From Compumotor DOS-based Applications
    • QM Series Motor Information
    • Refurbished Inventory / Educational Discount
    • Setting the deadband on the VAC.
    • Smart Encoder Compatibility
    • Software for the SV
    • Three wire prox sensor color code
    • Torque Margin
    • Transformer Specs
    • UL and cUL compliance
    • Upgrading A/AX Systems
    • VM15 and VM25 Terminal Breakout Modules
    • What is a single and two speed resolver?
    • What is CE, EMC and LVD?
    • What is difference between CD35M and CD60/80M?
    • Windows 2000 locks up when printing
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
      • Parker IPS Design Center Community
    • Filtration
    • Fluid and Gas Handling
    • Hydraulics
    • IoT
      • Mobile IoT
    • Pneumatics
    • Process Control
    • Sealing and Shielding
  • Blogs
  • Forums
  • Knowledge Base
  • Home
  • All Blogs
  • Home
  • Electromechanical Blog
  • Electromechanical Group Forums
  • Electromechanical Knowledge Base
  • Electromechanical Group Members
  • Mentions
  • Electromechanical Group Sub-Groups
  • Tags
Follow Us
  • Follow Parker Hannifin on social media

Follow Parker Hannifin on social media:

C/CX Suggested Replacements

Print Friendly and PDF

For the C stepper drive, the OEM750 would be the recommended replacement stepper drives. The E-DC would be recommended if using 24-48vdc to power the C drive.

For the CX programmable stepper drive, the OEM750X would be a very close replacement. The CX was a unipolar drive. The OEM750X is a bipolar drive, so the motor could be rewired in series.

For a bipolar series drive, multiply the current of the unipolar motor by 1.414 to find what the OEM750/E-DC/OEM750X should be set to and wire the motor in series. The C series motors are compatible with these drives. As a reference:
Unipolar and Bipolar Motors FAQ


The C and CX had a maximum 90vdc input, 5A per phase output. The C and CX could be powered by the DC3 (90vdc).

The OEM750/OEM750X has a maximum 75vdc input. If needing a power supply, the OEM300 is a 300watt 75vdc power supply, good to power 2 or 3 OEM750/OEM750Xs.

The OEM750X uses the same X programming language to the CX, though there were improvements from the CX to the OEM750X.

The OEM750, E-DC and OEM750X have anti-resonance circuitry built-in. In addition to the bi-polar change, there's an estimated 10-20% increase in motor shaft torque.
The above replacement recommendations are based on product specifications. These recommendations should give a very close product replacement but are implied as a true dropin replacement. Sometimes not all features or performance of a product are being used in an application. Application requirements can be reviewed by the local Parker ATC for a more detailed system analysis and product recommendation.

  • Legacy
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
      • Parker IPS Design Center Community
    • Filtration
    • Fluid and Gas Handling
    • Hydraulics
    • IoT
      • Mobile IoT
    • Pneumatics
    • Process Control
    • Sealing and Shielding
  • Home
  • All Blogs
  • Home
  • Electromechanical Blog
  • Electromechanical Group Forums
  • Electromechanical Knowledge Base
  • Electromechanical Group Members
  • Mentions
  • Electromechanical Group Sub-Groups
  • Tags
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
Parker - Engineering Your Success
  • Site Map
  • Safety
  • Privacy Policies
  • Terms and Conditions
Ā© Parker Hannifin Corp 2021