Hybrid Actuation System series HAS actuators from Parker Cylinder Division are all in one self contained actuators. The units are assembled in our Benton, AR facility. When you receive your Hybrid Actuator, simply mount on your machine, install the drive and your done.
Electrical drives are provided pre-programmed and pre-tuned with valve like operations such as On-Off, Soft-Shift, Two-Speed and Proportional control. Simply select the desired operation from the key pad, and your ready for production. Mechanics are flushed clean, vacuum filled for life, no need to procure fluid, hoses or other fluid conveyance materials. Simply attach two cables to the electrical drive and your HAS unit is ready for operation.
Testing has shown the unit can operate in excess of 10,000 hours operation without the need for oil replacement or other maintenance.
Need a customized Electrical, Hydraulic or Mechanical interface, no worries, The Hybrid Actuator was designed for customization, please contact Bruce Besch at (847) 294-2749, or email bbesch@parker.com for more details.
For more information visit:
www.parker.com/localizedpower
JH 2/6/2020