Home Technologies Sealing and Shielding Sealing and Shielding Knowledge Base What is a Parbak?
Sealing and Shielding
  • Technologies
  • More
Sealing and Shielding
Sealing and Shielding Knowledge Base What is a Parbak?
  • Blogs
  • Forum
  • Knowledge Base
  • Members
  • Sub Groups
  • More
  • Cancel
  • New
Sealing and Shielding requires membership for participation - click to join
  • Sealing and Shielding Knowledge Base
  • FAQ - Back-up Rings-
    • Are there back-up rings for 5-xxx O-rings?
    • Are there backup rings for face seal glands?
    • Should I use a back-up ring?
    • What is a Parbak?
    • What’s the difference between Parbak rubber backup rings and PTFE back-up rings?
  • FAQ - Custom Seals+
  • FAQ - Electromagnetic Interference (EMI) Shielding+
  • FAQ - Extreme Temperature Sealing+
  • FAQ - Extruded Profiles & Seals+
  • FAQ - Fastener Seals+
  • FAQ - Gaskets+
  • FAQ - Metal Seals+
  • FAQ - O-Rings & O-Ring Accessories+
  • FAQ - Rotary Seals+
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
What is a Parbak?

Print Friendly and PDF

Parbaks are hard rubber back-up rings that are used to increase the pressure rating of a seal design. They’re typically made from Parker compound N0300-90 or N1444-90, but can also be made for other materials as needed.

ss 6/4/2020

  • N0300
  • back-up rings
  • parbak
  • N1444
  • N300
  • Share
  • History
  • More
  • Cancel
  • Sign in to reply