Back-up rings are used to improve the pressure resistance of a softer rubber seal to that of a 90 durometer seal material. Use our Extrusion Chart to determine if a backup ring is needed based on your seal hardness, gland clearance, and fluid pressure.
ss 6/4/2020