Home Technologies Sealing and Shielding Sealing and Shielding Knowledge Base What sort of surface finish will I need on my hardware in order to use a Gask-O-Seal or Integral Seal?
Sealing and Shielding
  • Technologies
  • More
Sealing and Shielding
Sealing and Shielding Knowledge Base What sort of surface finish will I need on my hardware in order to use a Gask-O-Seal or Integral Seal?
  • Blogs
  • Forum
  • Knowledge Base
  • Members
  • Sub Groups
  • More
  • Cancel
  • New
Sealing and Shielding requires membership for participation - click to join
  • Sealing and Shielding Knowledge Base
  • FAQ - Back-up Rings+
  • FAQ - Custom Seals+
  • FAQ - Electromagnetic Interference (EMI) Shielding+
  • FAQ - Extreme Temperature Sealing+
  • FAQ - Extruded Profiles & Seals+
  • FAQ - Fastener Seals-
    • Are Parker CSS gaskets reusable?
    • Does Parker only provide metal and rubber combinations?
    • What is an 8130 tag?
    • What is the difference between 600 and NAS series parts?
    • What metal and rubber combinations can Parker provide?
    • What should we use for installation lubricant?
    • What sort of surface finish will I need on my hardware in order to use a Gask-O-Seal or Integral Seal?
    • Where to buy metal and rubber O-rings
  • FAQ - Gaskets+
  • FAQ - Metal Seals+
  • FAQ - O-Rings & O-Ring Accessories+
  • FAQ - Rotary Seals+
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
What sort of surface finish will I need on my hardware in order to use a Gask-O-Seal or Integral Seal?

Print Friendly and PDF

A finish of 125 Ra or better will provide good sealing surfaces for almost all applications. The only notable exceptions are seals for gaseous media where diffusion type league must be kept to a minimum. For these installations the mating surface should have a finish of 32 Ra or better. See our catalog for more information.

ss 6/4/2020

  • Share
  • History
  • More
  • Cancel
  • Sign in to reply