Compostie Sealing Systems makes metal O-rings for the most extreme static sealing applications for use in applications up to 1200°F and 25,000 psi. For less extreme applications, Parker Engineered Materials Group makes and sells O-Rings thru our O-Ring & Engineered Seals Division headquartered in Lexington, KY for North America (859) 269-2351 or Pleidelsheim, Germany for Europe (49) 7144 206 0.
ss 6/4/2020