Home Technologies Sealing and Shielding Sealing and Shielding Knowledge Base FAQ - Metal Seals
Sealing and Shielding
  • Technologies
  • More
Sealing and Shielding
Sealing and Shielding Knowledge Base FAQ - Metal Seals
  • Blogs
  • Forum
  • Knowledge Base
  • Members
  • Sub Groups
  • More
  • Cancel
  • New
Sealing and Shielding requires membership for participation - click to join
  • Sealing and Shielding Knowledge Base
  • FAQ - Back-up Rings+
  • FAQ - Custom Seals+
  • FAQ - Electromagnetic Interference (EMI) Shielding+
  • FAQ - Extreme Temperature Sealing+
  • FAQ - Extruded Profiles & Seals+
  • FAQ - Fastener Seals+
  • FAQ - Gaskets+
  • FAQ - Metal Seals-
    • Are metal seals reusable?
    • How do I know which metal seal to use?
    • What sort of surface finish will I need on my hardware to use a metal seal?
    • Why are some metal seals plated?
  • FAQ - O-Rings & O-Ring Accessories+
  • FAQ - Rotary Seals+
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
FAQ - Metal Seals

Print Friendly and PDF

Metal seals are used when an elastomeric seal won't work. Typically at very high temperatures (600° F and above) and at very low termperatures (-40°F and below), or at extremes of pressure or vacuum.

ss 6/4/2020

  • Are metal seals reusable?
  • How do I know which metal seal to use?
  • What sort of surface finish will I need on my hardware to use a metal seal?
  • Why are some metal seals plated?
  • Share
  • History
  • More
  • Cancel
  • Sign in to reply